Telescopic slides, with partial extension, load capacity up to 280 N (GN1400)

Telescopic slides, with partial extension, load capacity up to 280 N (GN1400)
  • Volume Discount
Telescopic slides GN 1400 are installed vertically and in pairs. The stroke reaches ≈ 75 % of the nominal length l1 (partial extension). With type A without rubber stop, the end stops are made out of steel, which prevents the slide from being unintentionally pulled out or detached. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach without additional auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1400-300-A-1-ZB
1400-350-A-1-ZB
1400-400-A-1-ZB
1400-500-A-1-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

29.34 €

1 Available 12 Days 210300485220, 220170, 1700.380

31.32 €

1 Available 12 Days 240350565260, 260200, 2000.440

33.76 €

1 Available 12 Days 290400665260, 260200, 2000.500

38.68 €

1 Available 12 Days 370500845280, 280220, 2200.630

Loading...

  1. 1

Basic information

Type A, without rubber stop Identification no. 1, Fastening using through-holes Finish ZB, zinc plated, blue passivated

Tech Support