Latches, operation with socket key, locating ring black (GN 115)

Latches, operation with socket key, locating ring black (GN 115)
  • Volume Discount
Latches GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the latch ease the closing of the door.Latches with different cranks cover a latch distance A from 4 to 50 mm.Latches GN 115 are supplied with loosely enclosed latch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115-SK10-4-SW
115-SK10-6-SW
115-SK10-8-SW
115-SK10-10-SW
115-SK10-13-SW
115-SK10-14-SW
115-SK10-16-SW
115-SK10-18-SW
115-SK10-20-SW
115-SK10-22-SW
115-SK10-24-SW
115-SK10-26-SW
115-SK10-28-SW
115-SK10-30-SW
115-SK10-32-SW
115-SK10-34-SW
115-SK10-36-SW
115-SK10-38-SW
115-SK10-40-SW
115-SK10-42-SW
115-SK10-45-SW
115-SK10-50-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Latch distance A Weight
(kg)

9.10 €

1 Available 7 Days 40.230

9.10 €

1 Available 7 Days 60.070

9.10 €

1 Available 7 Days 80.080

9.10 €

1 Available 7 Days 100.080

9.10 €

1 Available 7 Days 130.080

9.10 €

1 Available 7 Days 14-

9.10 €

1 Available 7 Days 16-

9.10 €

1 Available 7 Days 18-

9.10 €

1 Available 7 Days 200.168

9.10 €

1 Available 7 Days 220.090

9.10 €

1 Available 7 Days 240.100

9.10 €

1 Available 7 Days 260.080

9.10 €

1 Available 7 Days 28-

9.10 €

1 Available 7 Days 30-

9.10 €

1 Available 7 Days 32-

9.10 €

1 Available 7 Days 34-

9.10 €

1 Available 7 Days 36-

9.10 €

1 Available 7 Days 38-

9.10 €

1 Available 7 Days 40-

9.10 €

1 Available 7 Days 42-

9.10 €

1 Available 7 Days 45-

9.10 €

1 Available 7 Days 50-

Loading...

  1. 1

Basic information

Type SK10, Operation with hexagon A/F10 d 28 h 4
Finish locating ring SW, black, textured finish

Tech Support