Flat adjustable hand levers, zinc die casting, bushing Stainless Steel (GN 302.1)

Flat adjustable hand levers, zinc die casting, bushing Stainless Steel (GN 302.1)
  • Volume Discount
Adjustable hand levers GN 302.1 have a straight lever, not inclined, being parallel to the clamping space.Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
302.1-30-B5-OS
302.1-30-B5-RS
302.1-30-B5-SR
302.1-30-B5-SW
302.1-30-B6-OS
302.1-30-B6-RS
302.1-30-B6-SR
302.1-30-B6-SW
302.1-30-M4-OS
302.1-30-M4-RS
302.1-30-M4-SR
302.1-30-M4-SW
302.1-30-M5-OS
302.1-30-M5-RS
302.1-30-M5-SR
302.1-30-M5-SW
302.1-30-M6-OS
302.1-30-M6-RS
302.1-30-M6-SR
302.1-30-M6-SW
302.1-45-B5-OS
302.1-45-B5-RS
302.1-45-B5-SR
302.1-45-B5-SW
302.1-45-B6-OS
302.1-45-B6-RS
302.1-45-B6-SR
302.1-45-B6-SW
302.1-45-M4-OS
302.1-45-M4-RS
302.1-45-M4-SR
302.1-45-M5-OS
302.1-45-M5-RS
302.1-45-M5-SR
302.1-45-M5-SW
302.1-45-M6-OS
302.1-45-M6-SR
302.1-45-M6-SW
302.1-63-B8-OS
302.1-63-B8-RS
302.1-63-B8-SR
302.1-63-B8-SW
302.1-63-M6-OS
302.1-63-M6-RS
302.1-63-M6-SR
302.1-63-M8-OS
302.1-63-M8-RS
302.1-63-M8-SR
302.1-63-M8-SW
302.1-78-B8-OS
302.1-78-B8-RS
302.1-78-B8-SR
302.1-78-B8-SW
302.1-78-B10-OS
302.1-78-B10-RS
302.1-78-B10-SR
302.1-78-B10-SW
302.1-78-M8-OS
302.1-78-M8-RS
302.1-78-M8-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Coupling hole d2 Colour d3 d4 h1 h2 h3 h4 t Weight
(kg)

8.56 €

1 Available 7 Days 30-B 5OS, orange, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 5RS, red, textured finish101324.54223.590.020

8.56 €

1 Available 7 Days 30-B 5SR, silver, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 5SW, black, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 6OS, orange, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 6RS, red, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 6SR, silver, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 30-B 6SW, black, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 304-OS, orange, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 304-RS, red, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 304-SR, silver, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 304-SW, black, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 305-OS, orange, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 305-RS, red, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 305-SR, silver, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 305-SW, black, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 306-OS, orange, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 306-RS, red, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 306-SR, silver, textured finish101324.54223.59-

8.56 €

1 Available 7 Days 306-SW, black, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 5OS, orange, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 5RS, red, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 5SR, silver, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 5SW, black, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 6OS, orange, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 6RS, red, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 6SR, silver, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 45-B 6SW, black, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 454-OS, orange, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 454-RS, red, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 454-SR, silver, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 455-OS, orange, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 455-RS, red, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 455-SR, silver, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 455-SW, black, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 456-OS, orange, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 456-SR, silver, textured finish101324.54223.59-

8.98 €

1 Available 7 Days 456-SW, black, textured finish101324.54223.590.030

11.50 €

1 Available 7 Days 63-B 8OS, orange, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 63-B 8RS, red, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 63-B 8SR, silver, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 63-B 8SW, black, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 636-OS, orange, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 636-RS, red, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 636-SR, silver, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 638-OS, orange, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 638-RS, red, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 638-SR, silver, textured finish13.517.5316.528.5411-

11.50 €

1 Available 7 Days 638-SW, black, textured finish13.517.5316.528.54110.074

14.50 €

1 Available 7 Days 78-B 8OS, orange, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 8RS, red, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 8SR, silver, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 8SW, black, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 10OS, orange, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 10RS, red, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 10SR, silver, textured finish162136834414-

14.50 €

1 Available 7 Days 78-B 10SW, black, textured finish162136834414-

14.50 €

1 Available 7 Days 788-OS, orange, textured finish162136834414-

14.50 €

1 Available 7 Days 788-RS, red, textured finish162136834414-

14.50 €

1 Available 7 Days 788-SR, silver, textured finish162136834414-

Loading...

Tech Support