Cabinet "U" handles, Aluminum (GN 328)

Cabinet "U" handles, Aluminum (GN 328)
  • Volume Discount
GN 328 cabinet “U” handles have excellent stability and ergonomic design.The finger recesses on the underside of the handle provide a specially comfortable grip.In particular in combination with the larger GN 428 cabinet “U” handle, they meet the requirements of modern industrial design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
328-120-A-BL
328-120-A-SR
328-120-A-SW
328-120-B-BL
328-120-B-SR
328-120-B-SW
328-140-A-BL
328-140-A-SR
328-140-A-SW
328-140-B-BL
328-140-B-SR
328-140-B-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Handle width b Finish Type a Thread d1 Length l2 t h1 h2 Weight
(kg)

8.60 €

1 Available 7 Days 12022BL, blankA, Mounting from the back (threaded blind bore)14M 6141.21344-0.112

9.64 €

1 Available 7 Days 12022SR, silver, textured finishA, Mounting from the back (threaded blind bore)14M 6141.21344-0.116

9.64 €

1 Available 7 Days 12022SW, black, textured finishA, Mounting from the back (threaded blind bore)14M 6141.21344-0.116

7.48 €

1 Available 7 Days 12022BL, blankB, Mounting from the operator's side14-141.2-4450.101

8.68 €

1 Available 7 Days 12022SR, silver, textured finishB, Mounting from the operator's side14-141.2-4450.105

8.68 €

1 Available 7 Days 12022SW, black, textured finishB, Mounting from the operator's side14-141.2-4450.105

11.60 €

1 Available 7 Days 14028BL, blankA, Mounting from the back (threaded blind bore)18M 8166.51755-0.210

12.60 €

1 Available 7 Days 14028SR, silver, textured finishA, Mounting from the back (threaded blind bore)18M 8166.51755-0.213

12.60 €

1 Available 7 Days 14028SW, black, textured finishA, Mounting from the back (threaded blind bore)18M 8166.51755-0.213

10.46 €

1 Available 7 Days 14028BL, blankB, Mounting from the operator's side18-166.5-5560.185

11.64 €

1 Available 7 Days 14028SR, silver, textured finishB, Mounting from the operator's side18-166.5-5560.192

11.64 €

1 Available 7 Days 14028SW, black, textured finishB, Mounting from the operator's side18-166.5-5560.193

Loading...

  1. 1

Tech Support