Gripping trays, Zinc die casting, screw-in type (GN 7330)

Gripping trays, Zinc die casting, screw-in type (GN 7330)
  • Volume Discount
Gripping trays GN 7330 can be easily and quickly installed from the front using countersunk screws or from the back with grub screws.

Gripping trays with housing seal (no. 2) prevent the penetration of any dirt or liquids into the housing interior. Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7330-127-A-1-SR
7330-127-A-1-SW
7330-127-A-2-SR
7330-127-A-2-SW
7330-127-C-1-SR
7330-127-C-1-SW
7330-127-C-2-SR
7330-127-C-2-SW
7330-155-A-1-SR
7330-155-A-1-SW
7330-155-A-2-SR
7330-155-A-2-SW
7330-155-C-1-SR
7330-155-C-1-SW
7330-155-C-2-SR
7330-155-C-2-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type Identification No. Length l2 Length l7 Length m1 Weight
(kg)

11.00 €

1 Available 7 Days 127SR, silver, textured finishA, Mounting from the operator's side1, without sealing72881000.247

11.00 €

1 Available 7 Days 127SW, black, textured finishA, Mounting from the operator's side1, without sealing72881000.247

18.60 €

1 Available 7 Days 127SR, silver, textured finishA, Mounting from the operator's side2, with sealing72881000.251

18.60 €

1 Available 7 Days 127SW, black, textured finishA, Mounting from the operator's side2, with sealing72881000.251

13.12 €

1 Available 7 Days 127SR, silver, textured finishC, Mounting from the back1, without sealing72881000.246

13.12 €

1 Available 7 Days 127SW, black, textured finishC, Mounting from the back1, without sealing72881000.246

18.30 €

1 Available 7 Days 127SR, silver, textured finishC, Mounting from the back2, with sealing72881000.249

18.30 €

1 Available 7 Days 127SW, black, textured finishC, Mounting from the back2, with sealing72881000.249

12.90 €

1 Available 7 Days 155SR, silver, textured finishA, Mounting from the operator's side1, without sealing991151280.288

12.90 €

1 Available 7 Days 155SW, black, textured finishA, Mounting from the operator's side1, without sealing991151280.288

20.28 €

1 Available 7 Days 155SR, silver, textured finishA, Mounting from the operator's side2, with sealing991151280.325

20.28 €

1 Available 7 Days 155SW, black, textured finishA, Mounting from the operator's side2, with sealing991151280.300

15.74 €

1 Available 7 Days 155SR, silver, textured finishC, Mounting from the back1, without sealing991151280.312

15.74 €

1 Available 7 Days 155SW, black, textured finishC, Mounting from the back1, without sealing991151280.312

20.72 €

1 Available 7 Days 155SR, silver, textured finishC, Mounting from the back2, with sealing991151280.316

20.72 €

1 Available 7 Days 155SW, black, textured finishC, Mounting from the back2, with sealing991151280.316

Loading...

  1. 1

Basic information

Length l3 25 Length l4 3.5 Length l5 22.5
Length l6 60 Length h1 80 Length h2 43
Length m2 53

Tech Support