Flat hinges / unpunched / weldable / rolled / stainless steel / blank / GN 1362 / GANTER

Flat hinges / unpunched / weldable / rolled / stainless steel / blank / GN 1362 / GANTER
  • Volume Discount
Stainless Steel-Sheet metal hinges GN 1362 are distinguished by their universally compatible dimensions. The materials used also permit applications in aggressive environments.Type A is fastened via welding or holes created by the customer.Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1362-NI-60-30-A-BL
1362-NI-60-40-A-BL
1362-NI-60-60-A-BL
1362-NI-80-30-A-BL
1362-NI-80-40-A-BL
1362-NI-80-80-A-BL
1362-NI-100-100-A-BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Weight
(kg)

5.26 €

1 Available 6 Days 30600.060

5.74 €

1 Available Same day

Stock

40600.080

6.84 €

1 Available 4 Days 60600.124

5.66 €

1 Available 4 Days 30800.080

6.78 €

1 Available 4 Days 40800.100

8.86 €

1 Available 4 Days 80800.200

12.14 €

1 Available Same day

Stock

1001000.300

Loading...

  1. 1

Basic information

Material NI, Stainless Steel d 6 h 12
s 3 Type A, without bores Finish BL, blank

Tech Support