Set collars / stainless steel / shape selectable / GN 7062.3 (Part Numbers)

Set collars / stainless steel / shape selectable / GN 7062.3
  • Volume Discount
With extension-tapped holes of the semi-split Stainless Steel-Set collars GN 7062.1, sensor holders GN 7062.10 or other elements such as the gear lever or cam can be attached to shafts and axles.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7062.1-30-B12-NI-A
7062.1-30-B12-NI-B
7062.1-32-B14-NI-A
7062.1-32-B14-NI-B
7062.1-36-B15-NI-A
7062.1-36-B15-NI-B
7062.1-36-B16-NI-A
7062.1-36-B16-NI-B
7062.1-42-B18-NI-A
7062.1-42-B18-NI-B
7062.1-42-B20-NI-A
7062.1-42-B20-NI-B
7062.1-48-B22-NI-A
7062.1-48-B22-NI-B
7062.1-48-B25-NI-A
7062.1-48-B25-NI-B
7062.1-55-B28-NI-A
7062.1-55-B28-NI-B
7062.1-55-B30-NI-A
7062.1-55-B30-NI-B
7062.1-60-B32-NI-A
7062.1-60-B32-NI-B
7062.1-60-B35-NI-A
7062.1-60-B35-NI-B
7062.1-65-B40-NI-A
7062.1-65-B40-NI-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.62 €

1 Available 7 Days

29.82 €

1 Available 7 Days

37.52 €

1 Available 7 Days

30.86 €

1 Available 7 Days

39.60 €

1 Available 7 Days

32.82 €

1 Available 7 Days

40.28 €

1 Available 7 Days

33.56 €

1 Available 7 Days

45.52 €

1 Available 7 Days

38.50 €

1 Available 7 Days

43.28 €

1 Available 7 Days

36.50 €

1 Available 7 Days

45.90 €

1 Available 7 Days

38.90 €

1 Available 7 Days

45.32 €

1 Available 7 Days

38.44 €

1 Available 7 Days

52.04 €

1 Available 7 Days

45.34 €

1 Available 7 Days

49.54 €

1 Available 7 Days

42.64 €

1 Available 7 Days

55.72 €

1 Available 7 Days

48.78 €

1 Available 7 Days

55.34 €

1 Available 7 Days

48.32 €

1 Available 7 Days

60.48 €

1 Available 7 Days

53.68 €

1 Available 7 Days

Loading...

  1. 1

Tech Support