Configure
  • Type
  • Est. shipping days
    • All
    • Within 7 working days

Set collars / stainless steel / two-piece / cross bore selectable / GN 7072.2

Part number:

Still undefined. 39 possible part numbers found.
Quantity:

Part number list

Number of items
Minimum order quantity
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.36 €
( 39.70 € )
7 working days
36.72 €
( 43.70 € )
7 working days
36.64 €
( 43.60 € )
7 working days
34.56 €
( 41.13 € )
7 working days
36.24 €
( 43.13 € )
7 working days
35.02 €
( 41.67 € )
7 working days
36.08 €
( 42.94 € )
7 working days
38.60 €
( 45.93 € )
7 working days
37.40 €
( 44.51 € )
7 working days
39.72 €
( 47.27 € )
7 working days
39.86 €
( 47.43 € )
7 working days
40.08 €
( 47.70 € )
7 working days
41.94 €
( 49.91 € )
7 working days
43.58 €
( 51.86 € )
7 working days
42.48 €
( 50.55 € )
7 working days
40.02 €
( 47.62 € )
7 working days
41.86 €
( 49.81 € )
7 working days
40.82 €
( 48.58 € )
7 working days
41.68 €
( 49.60 € )
7 working days
45.98 €
( 54.72 € )
7 working days
42.88 €
( 51.03 € )
7 working days
41.76 €
( 49.69 € )
7 working days
43.26 €
( 51.48 € )
7 working days
41.96 €
( 49.93 € )
7 working days
48.14 €
( 57.29 € )
7 working days
49.64 €
( 59.07 € )
7 working days
48.60 €
( 57.83 € )
7 working days
45.32 €
( 53.93 € )
7 working days
47.52 €
( 56.55 € )
7 working days
46.44 €
( 55.26 € )
7 working days
50.50 €
( 60.09 € )
7 working days
52.84 €
( 62.88 € )
7 working days
52.64 €
( 62.64 € )
7 working days
50.52 €
( 60.12 € )
7 working days
52.80 €
( 62.83 € )
7 working days
52.44 €
( 62.40 € )
7 working days
55.56 €
( 66.12 € )
7 working days
57.26 €
( 68.14 € )
7 working days
56.64 €
( 67.40 € )
7 working days

More Information

Basic information

With split Stainless Steel-Set collars GN 7072.2, e.g., axles are attached to housing, or wheels and washers are installed on shafts.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles. As compared to semi-split set collars, split set collars can even be assembled radially.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.