Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order![]() | 1 | d1 |
2 | d2 | |
3 | l1 | |
4 | Material |
![]() | ![]() | ![]() | |||||||||||||
d1 | d2 |
| d3 | l2 | l3 | s | |||||||||
M 5 |
| 5 | 6 | 7 | 8 | - | - | - | 12 | 7 | 3 | 3 | |||
M 6 |
| 5 | 6 | 8 | 9 | 10 | 12 | 13 | 14 | 8 | 4 | 4 | |||
M 8 |
| 8 | 10 | 12 | 15 | - | - | - | 16 | 11 | 5 | 5 | |||
M 10 |
| 12 | 14 | 17 | - | - | - | - | 19 | 13 | 6 | 6 | |||
M 12 |
| 14 | 16 | - | - | - | - | - | 22 | 16 | 8 | 8 | |||
M 14 |
| 17 | 18 | - | - | - | - | - | 25 | 19 | 8 | 8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | Collet diameter d2 | Length l1 | l2 | l3 | d3 | s | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | Available |
Same day
Stock | M 5 | 6 | 6 | 7 | 3 | 12 | 3 | 0.004 | |
2.70 € | 1 | Available | 6 Days | M 5 | 6 | 7 | 7 | 3 | 12 | 3 | 0.005 | |
2.76 € | 1 | Available | 5 Days | M 5 | 6 | 8 | 7 | 3 | 12 | 3 | 0.012 | |
2.90 € | 1 | Available | 5 Days | M 6 | 8 | 5 | 8 | 4 | 14 | 4 | 0.008 | |
2.76 € | 1 | Available | 4 Days | M 6 | 8 | 6 | 8 | 4 | 14 | 4 | 0.009 | |
2.88 € | 1 | Available | 4 Days | M 6 | 8 | 8 | 8 | 4 | 14 | 4 | 0.008 | |
2.90 € | 1 | Available |
Same day
Stock | M 6 | 8 | 9 | 8 | 4 | 14 | 4 | 0.009 | |
2.96 € | 1 | Available | 4 Days | M 6 | 8 | 10 | 8 | 4 | 14 | 4 | 0.009 | |
3.14 € | 1 | Available | 4 Days | M 6 | 8 | 12 | 8 | 4 | 14 | 4 | 0.010 | |
3.34 € | 1 | Available | 4 Days | M 6 | 8 | 13 | 8 | 4 | 14 | 4 | 0.008 | |
3.84 € | 1 | Available | 6 Days | M 8 | 10 | 8 | 11 | 5 | 16 | 5 | 0.014 | |
3.84 € | 1 | Available | 6 Days | M 8 | 10 | 10 | 11 | 5 | 16 | 5 | 0.015 | |
3.90 € | 1 | Available | 6 Days | M 8 | 10 | 12 | 11 | 5 | 16 | 5 | 0.017 | |
4.14 € | 1 | Available | 4 Days | M 8 | 10 | 15 | 11 | 5 | 16 | 5 | 0.018 | |
5.58 € | 1 | Available | 6 Days | M 10 | 12 | 12 | 13 | 6 | 19 | 6 | 0.030 | |
5.68 € | 1 | Available | 4 Days | M 10 | 12 | 14 | 13 | 6 | 19 | 6 | 0.030 | |
6.08 € | 1 | Available | 4 Days | M 10 | 12 | 17 | 13 | 6 | 19 | 6 | 0.005 | |
8.50 € | 1 | Available | 4 Days | M 12 | 14 | 14 | 16 | 8 | 22 | 8 | 0.048 | |
8.64 € | 1 | Available |
Same day
Stock | M 12 | 14 | 16 | 16 | 8 | 22 | 8 | 0.050 | |
9.70 € | 1 | Available |
Same day
Stock | M 14 | 16 | 17 | 19 | 8 | 25 | 8 | 0.071 | |
11.14 € | 1 | Available | 6 Days | M 14 | 16 | 18 | 19 | 8 | 25 | 8 | 0.073 |
Loading...
Material | Steel |
---|
Configure
Stock
Basic Attributes
Thread d1
Collet diameter d2
Length l1
l2
l3
d3
s
Type
Filter by standard shipping days
Optional Attributes