Screws with shoulder / hexagon socket / stainless steel / GN 732.1

Screws with shoulder / hexagon socket / stainless steel / GN 732.1
  • Promotional pricing
  • Volume Discount
The dimensions d2/ l1 of theStainless Steel-Cylinder head shoulder bolts GN 732.1 permit a use as bearing pin for swing bolts DIN 444, swing bolts GN 1524, swing nuts GN 444.2 and hubs with eccentrical cam GN 919.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
732.1-M5-6-5-NI
732.1-M5-6-6-NI
732.1-M5-6-7-NI
732.1-M5-6-8-NI
732.1-M6-8-5-NI
732.1-M6-8-6-NI
732.1-M6-8-8-NI
732.1-M6-8-9-NI
732.1-M6-8-10-NI
732.1-M6-8-12-NI
732.1-M6-8-13-NI
732.1-M8-10-8-NI
732.1-M8-10-10-NI
732.1-M8-10-12-NI
732.1-M8-10-15-NI
732.1-M10-12-12-NI
732.1-M10-12-14-NI
732.1-M10-12-17-NI
732.1-M12-14-14-NI
732.1-M12-14-16-NI
732.1-M14-16-17-NI
732.1-M14-16-18-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Collet diameter d2 Length l1 l2 l3 d3 s Weight
(kg)

4.52 €

1 Available 7 Days M 565731230.004

4.58 €

1 Available 7 Days M 566731230.004

4.72 €

1 Available 7 Days M 567731230.005

4.68 €

1 Available 7 Days M 568731230.005

4.86 €

1 Available 7 Days M 685841440.007

4.96 €

1 Available 7 Days M 686841440.009

5.56 €

1 Available 7 Days M 688841440.009

5.58 €

1 Available 7 Days M 689841440.009

5.58 €

1 Available 7 Days M 6810841440.009

5.42 €

1 Available 7 Days M 6812841440.010

5.80 €

1 Available 7 Days M 6813841440.009

5.50 €

1 Available 7 Days M 81081151650.015

6.10 €

1 Available 7 Days M 810101151650.016

6.32 €

1 Available 7 Days M 810121151650.018

6.68 €

1 Available 7 Days M 810151151650.019

8.40 €

1 Available 7 Days M 1012121361960.028

8.62 €

1 Available 7 Days M 1012141361960.030

9.10 €

4.82 €

1 Available Same day

Stock

M 1012171361960.032

10.78 €

1 Available 7 Days M 1214141682280.050

10.96 €

5.81 €

1 Available Same day

Stock

M 1214161682280.051

14.28 €

7.57 €

1 Available Same day

Stock

M 1416171982580.071

14.58 €

7.73 €

1 Available Same day

Stock

M 1416181982580.073

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support