ATEX Directive, ISO Standard Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-CP96K Series

ATEX Directive, ISO Standard Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-CP96K Series
[Specifications]
・Cylinder Operation Method: Double Acting
・Main Body Shape: Standard
・With Auto Switch
・Bore Size 100 mm
・Cylinder Stroke: Standard Stroke 400 mm
・ISO Standard

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55-CP96KDB100-400C

Part Number
55-CP96KDB100-400C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

430.73 €

1 9 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 100 Stroke: L(mm) 400 Additional Function With rod detent function
Environment, Applications Standard End Locking NA Valves NA
Type of Mount Support Basic type

This page is ATEX Directive, ISO Standard Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-CP96K Series, part number 55-CP96KDB100-400C.
You can find the detail information about specifications and dimensions on part number 55-CP96KDB100-400C.

Tech Support