Dual Rod Cylinder, Double Rod Type, 55-CXSW Series

Dual Rod Cylinder, Double Rod Type, 55-CXSW Series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-CXSWL10-10
55-CXSWL15-10
55-CXSWL15-50
55-CXSWL20-10
55-CXSWL20-40
55-CXSWL20-75
55-CXSWL25-10
55-CXSWL25-75
55-CXSWL25TF-40
55-CXSWL32-40
55-CXSWL32-50
55-CXSWL32-100
55-CXSWL32TF-50
55-CXSWM6-20
55-CXSWM6-50
55-CXSWM10-10
55-CXSWM10-100-XB11
55-CXSWM15-20
55-CXSWM20-100
55-CXSWM20-125-XB11
55-CXSWM25-30
55-CXSWM25-40
55-CXSWM25-75
55-CXSWM25TF-30
55-CXSWM32-50
55-CXSWM32-100
55-CXSWM32TF-100
55-CXSWM32TF-125-XB11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Port thread type Type of Shaft Bearing Custom-made Specifications

470.31 €

1 26 Days 10100.15~0.7M ScrewBall bushing bearing typeStandard type

492.03 €

1 26 Days 15100.15~0.7M ScrewBall bushing bearing typeStandard type

561.73 €

1 26 Days 15500.15~0.7M ScrewBall bushing bearing typeStandard type

545.77 €

1 26 Days 20100.1~0.7M ScrewBall bushing bearing typeStandard type

598.10 €

1 26 Days 20400.1~0.7M ScrewBall bushing bearing typeStandard type

658.98 €

1 26 Days 20750.1~0.7M ScrewBall bushing bearing typeStandard type

611.18 €

1 26 Days 25100.1~0.7Rc 1/8Ball bushing bearing typeStandard type

724.39 €

1 26 Days 25750.1~0.7Rc 1/8Ball bushing bearing typeStandard type

663.35 €

1 26 Days 25400.1~0.7G1/8Ball bushing bearing typeStandard type

849.24 €

1 26 Days 32400.1~0.7Rc 1/8Ball bushing bearing typeStandard type

869.53 €

1 26 Days 32500.1~0.7Rc 1/8Ball bushing bearing typeStandard type

971.18 €

1 26 Days 321000.1~0.7Rc 1/8Ball bushing bearing typeStandard type

869.53 €

1 26 Days 32500.1~0.7G1/8Ball bushing bearing typeStandard type

268.53 €

1 26 Days 6200.15~0.7M ScrewSlide bearing typeStandard type

285.90 €

1 26 Days 6500.15~0.7M ScrewSlide bearing typeStandard type

277.18 €

1 26 Days 10100.15~0.7M ScrewSlide bearing typeStandard type

357.15 €

1 26 Days 101000.15~0.7M ScrewSlide bearing typeLong stroke type

316.44 €

1 26 Days 15200.15~0.7M ScrewSlide bearing typeStandard type

484.81 €

1 26 Days 201000.1~0.7M ScrewSlide bearing typeStandard type

530.61 €

1 26 Days 201250.1~0.7M ScrewSlide bearing typeLong stroke type

402.05 €

1 26 Days 25300.1~0.7Rc 1/8Slide bearing typeStandard type

419.48 €

1 26 Days 25400.1~0.7Rc 1/8Slide bearing typeStandard type

480.47 €

1 26 Days 25750.1~0.7Rc 1/8Slide bearing typeStandard type

402.05 €

1 28 Days 25300.1~0.7G1/8Slide bearing typeStandard type

539.98 €

1 28 Days 32500.1~0.7Rc 1/8Slide bearing typeStandard type

641.63 €

1 26 Days 321000.1~0.7Rc 1/8Slide bearing typeStandard type

641.63 €

1 26 Days 321000.1~0.7G1/8Slide bearing typeStandard type

695.42 €

1 26 Days 321250.1~0.7G1/8Slide bearing typeLong stroke type

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::60
End Locking NA Valves NA Cushion Rubber cushion
Auto Switch Without auto switch (built-in magnet)

Tech Support