Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MGGHMB50-250 |
MGGHMB50TF-250 |
MGGHMB63-200 |
MGGHMB63TF-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Port thread type | |
---|---|---|---|---|---|---|---|
1,107.77 € | 1 | 26 Days | 50 | 250 | Rc | ||
1,107.77 € | 1 | 26 Days | 50 | 250 | G | ||
1,752.05 € | 1 | 26 Days | 63 | 200 | Rc | ||
1,751.79 € | 1 | 26 Days | 63 | 200 | G |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard / With Intermediate Stop Function | Environment, Applications | Low Speed | Operating Temperature(℃) | 5::60 |
End Locking | NA | Valves | NA | Operating Pressure(MPa) | 0.18::1.0 |
Specifications | Air-hydro type | Auto Switch | Without auto switch (built-in magnet) | Lead Wire Length(m) | None |
Number of Switches | None | Type of Mount Support | Basic type | Type of Shaft Bearing | Slide bearing |
Custom-made Specifications | None | Connector type | None | Auto switch mounting bracket | N/A |