5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Manifold

5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Manifold
It is a 5 port solenoid valve plug lead type SQ1000 Series manifold.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing

F kit

5-port solenoid valve plug lead type SQ1000 series manifold outline drawing 01

P kit

5-port solenoid valve plug lead type SQ1000 series manifold outline drawing 02

J kit

5-port solenoid valve plug lead type SQ1000 series manifold outline drawing 03

C kit

5-port solenoid valve plug lead type SQ1000 series manifold outline drawing 04

Product Specifications

Dimensions Table

F kit

5 Port solenoid valve plug lead type SQ1000 series manifold product specification 01

P kit

5 Port solenoid valve plug lead type SQ1000 series manifold product specification 02

J kit

5 Port solenoid valve plug lead type SQ1000 series manifold product specifications 03

C kit

5 Port solenoid valve plug lead type SQ1000 series manifold product specification 04

Valve Specifications

5 Port solenoid valve plug lead type SQ1000 series manifold product specifications 05

Note 1) cylinder port pipe connection diameter C6, CYL. → EXH. value. 2 → 3 (B → R2) is about 30% lower than 4 → 5 (A → R1).
Note 2) according to JIS B8375-1981. (Supply pressure 0.5 MPa, value with lamp surge voltage protection circuit. depends on pressure and air quality.)

Specifications

5 Port solenoid valve plug lead type SQ1000 series manifold product specification 06

Note 1) if the temperature is low, use dry air to prevent condensation.
Note 2) vibration resistance···No malfunction when tested under 45-2000 Hz 1 sweep, axial and perpendicular directions of the main valve / movable iron core, and energized and de-energized conditions. (Initial value)
Impact Resistance···No malfunction when tested once with a drop-type impact tester under the axial and perpendicular directions of the main valve and movable iron core, and under the conditions of energization and de-energization.
Note 3) metal seal type only.
Note 4) high-speed response / high-pressure type value.

Manifold specifications

5 Port solenoid valve plug lead type SQ1000 series manifold product specifications 07

Note 1) one-touch pipe fittings for inch size are also available.
Note 2) it is possible to change to horizontal piping.
Note 3) as an optional specification, it is possible to extend the maximum number of stations by special wiring specifications.
Note 4) valves are excluded.

Part Number
SS5Q14-01C-D-Q
SS5Q14-01C-DN-Q
SS5Q14-01C-DR-Q
SS5Q14-01C-DS-Q
SS5Q14-02C-D-Q
SS5Q14-02C-DN-Q
SS5Q14-02C-DNS-Q
SS5Q14-02C-DS-Q
SS5Q14-03C-D08R-Q
SS5Q14-03C-D12R-Q
SS5Q14-03C-D-Q
SS5Q14-03C-DR-Q
SS5Q14-03C-DRS-Q
SS5Q14-03C-DS-Q
SS5Q14-04C-D-Q
SS5Q14-04C-DN-Q
SS5Q14-04C-DS-Q
SS5Q14-04FD2-D-Q
SS5Q14-05C-D-Q
SS5Q14-05C-DS-Q
SS5Q14-06C-D-Q
SS5Q14-06C-DR-Q
SS5Q14-06C-DRS-Q
SS5Q14-06C-DS-Q
SS5Q14-06FD0-D-Q
SS5Q14-07C-D-Q
SS5Q14-07C-DN-Q
SS5Q14-07C-DRS-Q
SS5Q14-07FD0-D-Q
SS5Q14-08C-D
SS5Q14-08C-D-Q
SS5Q14-08C-DR-Q
SS5Q14-08C-DS-Q
SS5Q14-08FD0-D-Q
SS5Q14-09C-D10-Q
SS5Q14-09C-D-Q
SS5Q14-09C-DN-Q
SS5Q14-09FD0-D-Q
SS5Q14-10C-D-Q
SS5Q14-10C-DR-Q
SS5Q14-11C-D17
SS5Q14-11C-D17-Q
SS5Q14-11C-D-Q
SS5Q14-11C-DB-Q
SS5Q14-12C-D-Q
SS5Q14-13C-D14-Q
SS5Q14-13C-D-Q
SS5Q14-14C-D15
SS5Q14-14C-D15-Q
SS5Q14-16C-D18R-Q
SS5Q14-16C-DR-Q
SS5Q14-17C-DR-Q
SS5Q14-19C-D21-Q
SS5Q14-21C-D-Q
SS5Q14-23C-D24-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Number of Stations Specifications Specified DIN rail length Option Lead wire length
(m)
CE compliant

45.21 €

1 98 Days Connector kit1--N/A-CE-compliant product

49.85 €

1 98 Days Connector kit1--With name plate (Horizontal piping only)-CE-compliant product

50.42 €

1 98 Days Connector kit1External Pilot Specifications-N/A-CE-compliant product

47.85 €

1 98 Days Connector kit1Built-in silencer, direct blowout-N/A-CE-compliant product

51.68 €

1 98 Days Connector kit2--N/A-CE-compliant product

56.32 €

1 98 Days Connector kit2--With name plate (Horizontal piping only)-CE-compliant product

58.97 €

1 98 Days Connector kit2Built-in silencer, direct blowout-With name plate (Horizontal piping only)-CE-compliant product

54.32 €

1 98 Days Connector kit2Built-in silencer, direct blowout-N/A-CE-compliant product

66.63 €

1 98 Days Connector kit3External Pilot Specifications8N/A-CE-compliant product

88.13 €

1 98 Days Connector kit3External Pilot Specifications12N/A-CE-compliant product

58.15 €

1 98 Days Connector kit3--N/A-CE-compliant product

63.37 €

1 26 Days Connector kit3External Pilot Specifications-N/A-CE-compliant product

66.02 €

1 98 Days Connector kit3External pilot specifications, built-in silencer, direct blowout-N/A-CE-compliant product

60.79 €

1 98 Days Connector kit3Built-in silencer, direct blowout-N/A-CE-compliant product

64.58 €

1 26 Days Connector kit4--N/A-CE-compliant product

69.23 €

1 98 Days Connector kit4--With name plate (Horizontal piping only)-CE-compliant product

67.21 €

1 98 Days Connector kit4Built-in silencer, direct blowout-N/A-CE-compliant product

144.45 €

1 98 Days D sub-connector (25P) kit4--N/A3CE-compliant product

71.05 €

1 26 Days Connector kit5--N/A-CE-compliant product

73.69 €

1 98 Days Connector kit5Built-in silencer, direct blowout-N/A-CE-compliant product

77.47 €

1 26 Days Connector kit6--N/A-CE-compliant product

82.68 €

1 98 Days Connector kit6External Pilot Specifications-N/A-CE-compliant product

85.32 €

1 98 Days Connector kit6External pilot specifications, built-in silencer, direct blowout-N/A-CE-compliant product

80.10 €

1 98 Days Connector kit6Built-in silencer, direct blowout-N/A-CE-compliant product

101.98 €

1 98 Days D sub-connector (25P) kit6--N/ANoneCE-compliant product

84.00 €

1 98 Days Connector kit7--N/A-CE-compliant product

88.65 €

1 98 Days Connector kit7--With name plate (Horizontal piping only)-CE-compliant product

91.85 €

1 98 Days Connector kit7External pilot specifications, built-in silencer, direct blowout-N/A-CE-compliant product

111.05 €

1 98 Days D sub-connector (25P) kit7--N/ANoneCE-compliant product

90.42 €

1 98 Days Connector kit8--N/A-Not compatible

90.42 €

1 98 Days Connector kit8--N/A-CE-compliant product

95.65 €

1 98 Days Connector kit8External Pilot Specifications-N/A-CE-compliant product

93.05 €

1 98 Days Connector kit8Built-in silencer, direct blowout-N/A-CE-compliant product

120.10 €

1 98 Days D sub-connector (25P) kit8--N/ANoneCE-compliant product

97.53 €

1 98 Days Connector kit9-10N/A-CE-compliant product

96.90 €

1 98 Days Connector kit9--N/A-CE-compliant product

101.53 €

1 98 Days Connector kit9--With name plate (Horizontal piping only)-CE-compliant product

129.10 €

1 98 Days D sub-connector (25P) kit9--N/ANoneCE-compliant product

103.31 €

1 26 Days Connector kit10--N/A-CE-compliant product

108.53 €

1 98 Days Connector kit10External Pilot Specifications-N/A-CE-compliant product

111.15 €

1 98 Days Connector kit11-17N/A-Not compatible

113.73 €

1 98 Days Connector kit11-17N/A-CE-compliant product

109.84 €

1 98 Days Connector kit11--N/A-CE-compliant product

179.39 €

1 98 Days Connector kit11--With back pressure prevention valve-CE-compliant product

116.26 €

1 98 Days Connector kit12--N/A-CE-compliant product

123.24 €

1 98 Days Connector kit13-14N/A-CE-compliant product

122.73 €

1 98 Days Connector kit13--N/A-CE-compliant product

127.11 €

1 98 Days Connector kit14-15N/A-Not compatible

129.77 €

1 98 Days Connector kit14-15N/A-CE-compliant product

148.63 €

1 39 Days Connector kit16External Pilot Specifications18N/A-CE-compliant product

147.32 €

1 98 Days Connector kit16External Pilot Specifications-N/A-CE-compliant product

153.73 €

1 98 Days Connector kit17External Pilot Specifications-N/A-CE-compliant product

162.73 €

1 98 Days Connector kit19-21N/A-CE-compliant product

174.35 €

1 98 Days Connector kit21--N/A-CE-compliant product

187.89 €

1 98 Days Connector kit23-24N/A-CE-compliant product

Loading...

  1. 1

Basic information

Type Manifold Base Communication Protocol N/A Mounting Method DIN rail mounting type
Bore diameter of fitting One-touch fitting for 1 (P), 3 (R) port ⌀8

Tech Support