Configure

5-Port Solenoid Valve, SQ1000 / SQ2000 Series, Manifold Option Parts

Part number:

Still undefined. 262 possible part numbers found.
Quantity:

Product information

Drawing

For SQ1000

Blanking plate / SSQ1000-10A-3
Spacer for single SUP.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 01
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 02
Spacer for single EXH.
Spacer for single SUP., EXH.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 03
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 04
SUP. block bush / SSQ1000-BP
EXH. block bush / SSQ1000-BR
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 05
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 06
Back pressure prevention valve [-B] / SSQ1000-BP
Blanking plug (For one-touch pipe fittings)
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 07
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 08
Port plug / VVQZ100-CP
Double matching fitting
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 09
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 11
Silencer (For EXH. port)
 
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 12
 

For SQ2000

Blanking plate / SSQ2000-10A-3
Spacer for single SUP.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 13
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 14
Spacer for single EXH.
Spacer for single SUP., EXH.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 15
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 23
SUP. block bush / SSQ1000-BR
Block bush for EXH./SSQ2000-BR
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 16
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 17
Back pressure prevention valve [-B] / SSQ2000-BP
Blanking plug (For one-touch pipe fittings)
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 18
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 19
Port flag / XXQZ2000-CP
Double matching fitting
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 20
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 21
Silencer (For EXH. port)
 
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts outline drawing 22
 

Product Specifications

For SQ1000

Blanking plate / SSQ1000-10A-3

For maintenance purposes, it is used by mounting it on the manifold base when removing the valve or when the valve is scheduled to be installed.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 01

Air supply / exhaust block

The standard type manifold has an air supply / exhaust block attached to the D side of the manifold.
It is used by adding it to the manifold when the air supply / exhaust flow rate is further increased.
* Due to the length of the internal lead wire, the number of air supply / exhaust blocks that can be added is up to 1 set between stations and 1 set at the U side end of the manifold, for a total of 2 sets.
* The air supply / exhaust block is not included in the number of manifolds.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 02

Spacer for single SUP.

It is used as a supply port for different pressures, such as when using different pressures in the same manifold. (Use for 1 station) use by shutting off both sides of the station used by the supply pressure from the spacer for single SUP.
* Two cutoff points are required for each set.
* Electrical wiring is also connected to the number of manifold stations of the spacer for single SUP.
* The specifications of this spacer can be changed later (from single SUP. to single EXH.) by rearranging the pipe joint and block bush in the figure.
* There is no limit to the number of pieces when arranging them to be included in the manifold from the beginning, but when adding a single SUP. until.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 03

Spacer for single EXH.

If the valve exhaust affects other stations on the circuit, it is used when the valve is exhausted independently. (Use for 1 station)
It is used by shutting off both sides of the station that exhausts independently.
* Two cutoff points are required for each set.
* Electrical wiring is also connected to the number of manifold stations of the spacer for individual EXH.
* The specifications of this spacer can be changed later (change from single EXH. to single SUP.) by rearranging the pipe joint and block bush in the figure.
* There is no limit to the number of spacers when arranging them to be included in the manifold from the beginning, but when adding a spacer for EXH. up to 2 sets.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 04

Spacer for single SUP., EXH.

It is a spacer that combines the functions of the above-mentioned single SUP. spacer and single EXH. spacer.
* Two cut-off points are required for each set, SUP. and EXH.
* Electrical wiring is also connected to the number of manifold stations of the spacer for individual SUP., EXH.
* The specifications of this spacer can be changed later by rearranging the pipe fitting and block bush shown in the figure.
* There is no limit to the number of pieces when arranging them to be included in the manifold from the beginning, but when adding spacers for individual SUP., EXH. later, 1 set between stations due to the internal lead wire length, manny hold up to a total of 2 sets, 1 set on the U side of.
* Do not install a back pressure prevention valve at the position where the spacer is mounted.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 05

SUP. block bush / SSQ1000-BP 

When supplying two different pressures, high and low, to one manifold, use SUP. block bushing between stations with different pressures.
Also, in combination with a single SUP. spacer, it is also used for shutting off the air supply work.
[Blocking display sticker]
When blocking the SUP. passage with the SUP. block bush, a display sticker is attached to confirm the blocked location from the outside. (1 each)
* When ordering by incorporating the SUP. block bush into the manifold, a cutoff display sticker is affixed to the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 29

EXH. block bush / SSQ1000-BR 

Use the EXH. block bush between stations where you want to split the exhaust, such as when the valve exhaust on the circuit affects other stations. It is also used in combination with a spacer for single EXH. to shut off when exhausting independently.
* Be sure to use the exhaust in the EXH passage so that it can be exhausted from the R port such as the air supply / exhaust block so that the exhaust pressure is not sealed.
[Blocking display sticker]
When blocking the EXH. passage with the EXH. block bush, a display sticker is attached to confirm the blocking point from the outside. (1 each)
* When ordering by incorporating the EXH. block bush into the manifold, a cutoff display sticker is affixed to the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 30

Back pressure prevention valve [-B] / SSQ1000-BP 

Prevents cylinder malfunction caused by other valve exhaust. It is used by inserting it into the R (EXH.) port of the affected valve manifold. This is especially effective when using a single-acting cylinder or when using an exhaust center type solenoid valve.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 31

Name plate " - N" / SSQ1000-N3-number of stations (1 to maximum number of stations)

It is a transparent resin plate for sticking a sticker of the functional name of the solenoid valve.
For installation, bend it into the groove on the side of the end plate as shown in the figure and insert it. Also, since it is difficult to bend the name plate with a short number of stations, remove the silent cover before installing.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 06

Blanking plug (For one-touch pipe fittings)

Insert into unused cylinder ports and SUP., EXH. ports.

5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 07
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 08

Port flag / VVQZ100-CP

It is a plug that closes the cylinder port when the 5-port valve is a 3-port valve specification.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 09

Built-in silencer, direct blowout [-S]

This type has an exhaust port on the upper surface of the end plate of the manifold. It has a built-in silencer and has a high muffling effect. (Silencer effect 30 dB)
Note) please note that if a large amount of drainage is generated in the air source, the drainage will be discharged together with the exhaust air.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 10

External bilot specifications [-R]

When the air pressure used is lower than the minimum operating pressure of the solenoid valve of 0.1 to 0.2 MPa, or when it is used as a vacuum specification, it can be used as an external pilot specification.
The M5 port for the external pilot is installed on the upper surface of the air supply / exhaust block of the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 11

Note 1) 4-position dual 3-port valve is not supported.
Note 2) for the external pilot specification valve, the pilot EXH. is an individual exhaust specification and EXH pressurization is possible. However, please use the pressure supplied from EXH. at 0.4 MPa or less.

Double matching fitting

Two valves are operated at the same time to drive a cylinder with a large pore diameter, doubling the flow rate. It is a fitting for the cylinder port used at this time. One-touch pipe fittings for ⌀8 and ⌀5/16 ".
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 12

Silencer (For EXH. port)

This silencer is used by inserting it into the centralized exhaust type EXH. port (one-touch pipe fitting).

5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 13
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 14

For SQ2000

Blanking plate / SSQ2000-10A-3 

For maintenance purposes, it is used by mounting it on the manifold base when removing the valve or when the valve is scheduled to be installed.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 15

Air supply / exhaust block

The standard type manifold has an air supply / exhaust block attached to the D side of the manifold.
It is used by adding it to the manifold when the air supply / exhaust flow rate is further increased.
* Due to the length of the internal lead wire, the number of air supply / exhaust blocks that can be added is up to 1 set between the number of stations and 1 set at the U side end of the manifold, for a total of 2 sets.
* The air supply / exhaust block is not included in the number of manifolds.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 16

Spacer for single SUP.

It is used as a supply port for different pressures, such as when using different pressures in the same manifold. (Use for 1 station)
It is used by shutting off both sides of the station used by the supply pressure from the spacer for single SUP.
* Two cutoff points are required for each set.
* Electrical wiring is also connected to the number of manifold stations of the spacer for single SUP.
* The specifications of this spacer can be changed later (change from single SUP. to single EXH.) by rearranging the pipe joint and block bush in the figure.
* There is no limit to the number when arranging to include it in the manifold from the beginning, but when adding a spacer for independent SUP. later, 1 set between stations due to the length of the internal lead wire, U side end of the manifold up to 2 sets in total, 1 set.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 17

Spacer for single EXH.

If the parb exhaust affects other stations on the circuit, it is used when the valve is exhausted independently. (Use for 1 station)
It is used by shutting off both sides of the station that exhausts independently.
* Two cut-off points are required for each set.
* Electrical wiring is also connected to the number of manifold stations of the spacer for individual EXH.
* The specifications of this spacer can be changed later (from single EXH. to single SUP.) by rearranging the pipe fitting and block push shown in the figure.
* There is no limit to the number of spacers when arranging them to be included in the manifold from the beginning, but when adding a spacer for EXH. later, 1 set between stations and 1 set at the U side end of the manifold due to the internal lead wire length. up to 2 sets in total.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 18

Spacer for single SUP., EXH

It is a spacer that combines the functions of the above-mentioned single SUP. spacer and single EXH. spacer.
* Two cut-off points are required for each set, SUP. and EXH.
{The block bushes that block the SUP. passage and EXH. passage (SUP. block bush: 2 pieces, EXH. block bush: 4 pieces) are attached to the spacer for SUP., EXH.}
* Electrical wiring is also connected to the number of manifold stations of the spacer for individual SUP., EXH.
* The specifications of this spacer can be changed later by rearranging the pipe fitting and block bush shown in the figure.
* There is no limit to the number of spacers when arranging them to be included in the manifold from the beginning, but when adding spacers for individual SUP., EXH. later, 1 set between the number of stations due to the internal lead wire length, U side end of the manifold up to 2 sets in total, 1 set.
* Do not install a back pressure prevention valve at the position where the spacer is mounted. When installing the back pressure prevention valve on other stations, specify the position of the number of stations to be installed on the manifold specifications without arranging with the manifold option symbol " - B".
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 32

SUP. block bush / SSQ1000-BR 

When supplying two different pressures, high and low, to one manifold, use the SUP. block bush for stations with different pressures.
Also, in combination with a single SUP. spacer, it is also used for shutting off the air supply work.
[Blocking display sticker]
When blocking the SUP. passage with the SUP. block bush, a display sticker is attached to confirm the blocked location from the outside. (1 each)
* When ordering by incorporating the SUP. block bush into the manifold, a cutoff display sticker is affixed to the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 33

EXH. block bush / SSQ2000-BR

Use EXH. block bush for station questions where you want to split the exhaust, such as when valve exhaust affects other stations on the circuit. It is also used in combination with a spacer for single EXH. to shut off when exhausting independently.
* EXH. be sure to use the exhaust in the passage so that the exhaust pressure can be exhausted from the R port such as the air supply / exhaust block so that the exhaust pressure is not sealed.
[Blocking display sticker]
When blocking the EXH. passage with the EXH. block bush, a display sticker is attached to confirm the blocking point from the outside. (1 each)
* When ordering by incorporating the EXH block bush into the manifold, a cutoff display sticker is affixed to the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 34

Back pressure prevention valve [-B] / SSQ2000-BP 

Prevents cylinder malfunction caused by other valve exhaust. It is used by inserting it into the R (EXH.) port of the affected valve manifold. This is especially effective when using a single-acting cylinder or when using an exhaust center type solenoid valve.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 19

Name plate " - N" / SSQ2000-N3-number of stations (1 to maximum number of stations)

It is a transparent resin plate for sticking a sticker of the functional name of the solenoid valve.
For installation, bend it into the groove on the side of the end plate as shown in the figure and insert it. Also, since it is difficult to bend the name plate with a short number of stations, remove the silencer cover before installing.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 20

Blanking plug (For one-touch pipe fittings)

Insert into unused cylinder ports and SUP., EXH. ports.

5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 21
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 22

Port plug / VVQZ2000-CP

It is a plug that closes the cylinder port when the 5-port valve is a 3-port valve specification.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 23

Built-in silencer, direct blowout [-S]

This type has an exhaust port on the upper surface of the end plate of the manifold. It has a built-in silencer and has a high muffling effect. (Silencer effect 30 dB)
Note) please note that if a large amount of drainage is generated in the air source, the drainage will be discharged together with the exhaust air.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 24

External bilot specifications [-R]

When the air pressure used is lower than the minimum operating pressure of the solenoid valve of 0.1 to 0.2 MPa, or when it is used as a vacuum specification, it can be used as an external pilot specification.
Please order the manifold and valve model with the external pilot specification "R".
The M5 port for the external pilot is installed on the upper surface of the air supply / exhaust block of the manifold.
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 25

Note 1) dual 3-port valve is not supported.
Note 2) the external pilot specification valve can be pressurized with the pilot EXH. as an individual exhaust specification. However, the pressure supplied from EXH. should be 0.4 MPa or less.

Double matching fitting

In order to drive a cylinder with a large pore diameter, two valves are operated at the same time to double the flow rate. It is a fitting for the cylinder port used at this time. One-touch fittings for ⌀10 and ⌀3/8 ".
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 26

Silencer (For EXH. port)

This silencer is used by inserting it into the centralized exhaust type EXH. port (one-touch pipe fitting).

5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 27
5-port solenoid valve SQ1000 / SQ2000 series manifold optional parts product specifications 28

Part number list

Number of items

Type

Communication Protocol

Type

Connector

Mounting Method

Number of Stations

Port pipe connection port diameter

Specifications

Applicable valve

Option

Type of wiring

Lead wire length

(m)

Piping direction

Minimum order quantity
Gasket
N/A
Gasket / screw assembly
N/A
-
-
-
-
For plug-in type SQ1000 series
N/A
-
-
-
1 pieces
Gasket
N/A
Gasket / screw assembly
N/A
-
-
-
-
For plug-in type SQ2000 series
N/A
-
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
-
-
-
For plug-in type SQ1000 series
N/A
-
None
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
-
-
-
For plug-in type SQ1000 series
With back pressure prevention valve
-
None
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
-
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
-
None
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
1
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
1
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
2
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
2
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
3
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
3
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
4
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
4
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
5
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
5
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
6
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
6
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
7
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
7
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
8
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
8
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
9
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
9
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
10
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
10
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
11
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
12
-
-
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
12
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
13
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
14
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
15
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
16
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
17
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
18
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Single wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
1
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
2
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
3
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
4
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
5
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
6
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
7
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
7
-
-
For plug-in type SQ1000 series
With back pressure prevention valve
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
8
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
8
-
-
For plug-in type SQ1000 series
With back pressure prevention valve
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
9
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
10
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
11
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
13
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
D sub connector kit
-
16
-
-
For plug-in type SQ1000 series
N/A
Double wiring
-
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
1
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
0.6
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
2
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
0.6
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
3
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
0.6
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
12
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
0.6
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
1
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
1
-
External Pilot Specifications
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
2
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
3
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
4
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
5
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Manifold Block
N/A
Manifold block with lead wire
N/A
-
6
-
-
For plug-in type SQ1000 series
N/A
Lead wire kit
1.5
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.13 €
( 4.91 € )
22 working days
6.02 €
( 7.16 € )
4 working days
9.18 €
( 10.92 € )
22 working days
11.29 €
( 13.44 € )
98 working days
8.60 €
( 10.23 € )
98 working days
14.50 €
( 17.25 € )
98 working days
13.00 €
( 15.47 € )
98 working days
14.50 €
( 17.25 € )
98 working days
12.95 €
( 15.41 € )
98 working days
14.50 €
( 17.25 € )
98 working days
13.06 €
( 15.54 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
15.76 €
( 18.75 € )
98 working days
15.76 €
( 18.75 € )
98 working days
15.76 €
( 18.75 € )
98 working days
15.76 €
( 18.75 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
13.44 €
( 15.99 € )
98 working days
14.50 €
( 17.25 € )
98 working days
19.63 €
( 23.36 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.50 €
( 17.25 € )
98 working days
14.52 €
( 17.28 € )
98 working days
14.47 €
( 17.22 € )
98 working days
14.50 €
( 17.25 € )
98 working days
12.16 €
( 14.47 € )
98 working days
12.15 €
( 14.46 € )
98 working days
12.15 €
( 14.46 € )
98 working days
12.15 €
( 14.46 € )
98 working days
13.35 €
( 15.89 € )
98 working days
14.68 €
( 17.47 € )
26 working days
13.35 €
( 15.89 € )
98 working days
13.35 €
( 15.89 € )
98 working days
13.35 €
( 15.89 € )
98 working days
13.35 €
( 15.89 € )
98 working days
13.35 €
( 15.89 € )
98 working days

More Information

Basic information

It has manifold optional parts such as 5-port solenoid valve SQ1000/SQ2000 Series, supply / exhaust block / spacer for individual SUP.

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.