Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Type | Connector | Mounting Method | Specifications | Specified DIN rail length | Number of Valves (pcs) | Type of wiring | Common specifications | Connector output direction | Air supply / exhaust block mounting position | Air supply /exhaust block pipe fitting specifications | Mixed mounting type | Series | Manifold wiring specifications | Unit mounting position | Connector mounting direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.39 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Double | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.02 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Double | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
83.31 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Double | - | - | - | U side (1-10 stations) | Elbow fitting (downward) | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
41.31 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | Triple | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
64.74 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
65.48 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
84.81 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | - | D side (1-10 stations) | Elbow fitting (downward) | Standard | SJ2000 | - | - | - | ||
84.81 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | - | D side (1-10 stations) | Elbow fitting (upward) | Standard | SJ2000 | - | - | - | ||
42.05 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
65.48 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
65.48 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 4 stations | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
89.61 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
66.24 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
66.23 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 5 stations | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
66.23 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
85.55 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | - | U side (1-10 stations) | Elbow fitting (downward) | Standard | SJ2000 | - | - | - | ||
93.18 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | 10 | 6 series | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
67.05 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 6 series | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
66.98 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 6 series | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
66.98 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 6 series | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
91.11 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 7 series | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
93.90 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | 10 | 7 series | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
44.29 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 7 series | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
67.73 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 7 series | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
91.85 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 8 series | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
68.47 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 8 series | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
45.03 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 8 series | - | - | - | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
68.47 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 8 series | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
69.23 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 9 stations | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
93.32 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 10 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
131.90 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 10 stations | - | - | - | Both sides (1 to 20 stations) | Elbow fitting (downward) | Standard | SJ2000 | - | - | - | ||
69.97 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 10 stations | - | - | - | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
69.97 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 10 stations | - | - | - | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
94.82 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 12 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
97.65 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | 13 | 12 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
95.56 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 13 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
96.32 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 14 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
97.81 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 16 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
100.81 € | 1 | Quote | - | Non-plug-in individual wiring manifold | - | - | Internal Pilot Specifications | Standard length | 20 stations | - | - | - | Both sides (1 to 20 stations) | Straight tube fitting | Standard | SJ2000 | - | - | - | ||
165.82 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Double | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
165.82 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Double | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Double | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Double | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
99.76 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Double | - | - | Connector facing up | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Double | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
132.77 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Double | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
166.52 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
133.44 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Triple | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
133.44 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | Triple | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
133.44 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | Triple | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
136.24 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | 4 | Triple | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
167.19 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
101.13 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | Connector facing up | Special specification | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
134.13 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | 4 stations | - | - | Connector facing up | U side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
167.89 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
167.89 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications, Silencer Built-in | Standard length | 5 stations | - | - | Connector facing up | Both sides (1 to 24 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side | ||
134.82 € | 1 | Quote | - | Connector connection manifold | D-sub connector (25 poles) | - | Internal Pilot Specifications | Standard length | 5 stations | - | - | Connector facing up | D side (1-10 stations) | Straight tube fitting | Standard | SJ2000 | - | - | D side |
Loading...
Type | Manifold Base | Compatible Models | 4-port solenoid valve SJ2000/3000 series |
---|
Configure
Basic Attributes
Communication Protocol
Type
Connector
Mounting Method
Specifications
Specified DIN rail length
Number of Valves(pcs)
Type of wiring
Common specifications
Connector output direction
Air supply / exhaust block mounting position
Air supply /exhaust block pipe fitting specifications
Mixed mounting type
Series
Manifold wiring specifications
Unit mounting position
Connector mounting direction
Type
Filter by standard shipping days
Optional Attributes