Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Cylinder Inner Diameter (mm) | 6 |
---|---|
Piping Connection Port Diameter | M3 × 0.5 |
Fluid | Air |
Action | Double-acting type |
Operating Pressure | 0.15 to 0.7 MPa |
Proof Pressure | 1.05 MPa |
Ambient and fluid temperature | -10 to 60°C |
Operating Speed Range (Average Operating Speed) | 50 to 500 mm/s |
Cushioning | Rubber cushion |
Lubrication | Not required |
Stroke Length Tolerance | 0 to +1 mm |
Part Number
|
---|
MXPJ6-5 |
MXPJ6-5-X23 |
MXPJ6-10 |
MXPJ6-PS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Max. Load Mass (Range Selectable) (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Custom-made | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220.40 € | 1 | 4 Days | - | 5 | - | - | - | 6 | - | - | - | - | - | - | - | - | - | - | ||
222.55 € | 1 | 26 Days | Table Type | 5 | [Aluminum] Aluminum | 0.05~0.8 | 37 | 6 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 18 | 17 | 0.15 to 0.7 | 20 | Axial piping port set screw | Cylinder | - | ||
233.05 € | 1 | 4 Days | - | 10 | - | - | - | 6 | - | - | - | - | - | - | - | - | - | - | ||
13.03 € | 1 | 98 Days | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | Packing set | 6 |
Loading...
Configure
Basic Attributes
Type
Stroke(mm)
Table Material
Max. Load Mass (Range Selectable)(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Surface Treatment
Guide
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Table Parallelism(µm)
Custom-made
Type
Applicable inner diameter of cylinder(ø)
Type
Filter by standard shipping days
Optional Attributes