Configure
  • Stroke(mm)
  • Max. Load Mass (Range Selectable)(kg)
  • Max. Load Mass(kg)
  • Table Size Length L(mm)
  • Cylinder Inner Diameter(Ø)
  • Table Size Width W(mm)
  • Table Size Height H(mm)
  • Est. shipping days
    • All
    • Within 26 working days

Mechanical joint type rodless cylinder linear guide type 55-MY1H series

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Stroke

(mm)

Max. Load Mass (Range Selectable)

(kg)

Max. Load Mass

(kg)

Table Size Length L

(mm)

Cylinder Inner Diameter

(Ø)

Table Size Width W

(mm)

Table Size Height H

(mm)

Piping Format

Minimum order quantity
450
20~39.9
27.5
114
25
90
54
Standard type
1 pieces
350
20~39.9
27.5
114
25
90
54
Centralized piping type
1 pieces
300
20~39.9
39.2
140
32
110
68
Standard type
1 pieces
300
40~57
50
170
40
121
84
Standard type
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,173.26 €
( 1,396.18 € )
26 working days
1,110.84 €
( 1,321.90 € )
26 working days
1,223.21 €
( 1,455.62 € )
26 working days
1,513.98 €
( 1,801.64 € )
26 working days

More Information

Basic information

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.