Magnetic reed switch actuator

Magnetic reed switch actuator

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Operate/ release distances when using a magnetic actuator.
・AS201701: 3.81 mm–12.7 mm (0.15"–0.5")
・AS201801: 6.35 mm–17.8 mm (0.25"–0.7")
・AS201901: 10.16 mm–22.86 mm (0.4"–0.9")

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AS201701
AS201801
AS201901
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

8.40 €

1 Available 3 Days

7.35 €

1 Available 3 Days

Loading...

  1. 1

Tech Support