Design - Ball Rims made of metal or plastic in different colors

Design - Ball Rims made of metal or plastic in different colors

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: black plastic, transparent

Lightweight slewing rings made of metal and plastic are the ideal solution for aligning plates. They consist of two concentric rings made of metal or plastic. The rotation of the two rings is carried out by numerous steel balls, which guarantee the highest sliding ability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE230-10-SCHWARZ
LE230-30-TRANSPARENT
LE280-10-SCHWARZ
LE280-30-TRANSPARENT
LE320-10-SCHWARZ
LE320-20-ALUMINIUM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)
Weight
(kg)

31.34 €

1 4 Days 2300.23

37.74 €

1 4 Days 2300.25

33.94 €

1 4 Days 2800.276

43.08 €

1 4 Days 2800.35

101.24 €

1 4 Days 3200.58

83.66 €

1 4 Days 3200.6

Loading...

  1. 1

Tech Support