Vulkollan guide roller (Part Numbers)

Vulkollan guide roller

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: Guide Roller
・Tread color: Brown, Natural color
・Rim material: Steel
・Tread material: Vulkollan

[Features]
・FVUS series is robust, abrasion-resistant and cut-resistant. Also scores points for its high chemical resistance and UV resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FVUS-040-15-08-K10
FVUS-042-20-08-K10
FVUS-050-15-09-K10
FVUS-050-18-10-K17
FVUS-055-20-10-K12
FVUS-055-25-11-K15
FVUS-060-18-12-K17
FVUS-060-20-12-K20
FVUS-070-25-11-K15
FVUS-070-25-14-K20
FVUS-070-25-15-K25
FVUS-070-34-34-K20
FVUS-070-36-09-K15
FVUS-080-25-15-K25
FVUS-080-25-25-K20-BL
FVUS-080-25-25-K20-ZYL
FVUS-100-25-15-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
electrically conductive Tread color Tread type Weight
(kg)

29.49 €

1 4 Days 401555noneNatural colorcylindrical0.06

48.76 €

1 20 Days 422070noneNatural colorcylindrical0.096

20.55 €

1 4 Days 501590noneNatural colorcylindrical0.112

23.05 €

1 20 Days 501880noneNatural colorcylindrical0.097

37.15 €

1 20 Days 5520100-Natural colorcrowned0.154

68.85 €

1 20 Days 5525120---0.16

40.74 €

1 5 Days 6018110noneBrowncylindrical0.132

29.15 €

1 4 Days 6020110noneNatural colorcylindrical0.184

52.59 €

1 20 Days 7025160noneNatural color-1.55

34.41 €

1 4 Days 7025150noneBrowncylindrical0.184

47.40 €

1 20 Days 7025150noneNatural colorcylindrical0.362

61.53 €

1 4 Days 7034200noneNatural colorcylindrical0.448

84.17 €

1 5 Days 7036230noneNatural colorcylindrical0.446

88.27 €

1 20 Days 8025180noneNatural colorcylindrical0.392

40.94 €

1 20 Days 8025180noneBrowncrowned0.414

37.51 €

1 20 Days 8025180noneBrowncylindrical0.408

43.28 €

1 4 Days 10025225noneNatural colorcylindrical0.502

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Steel Tread material Vulkollan
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 90

Tech Support