Full plastic Castors with thermoplastic wheel and double stop

Full plastic Castors with thermoplastic wheel and double stop
[Specifications]
・Rolls and case type: Steering housing
・Tread material: Thermoplastic
・Wheel diameter(mm): 100, 125
・Wheel width(mm): 32
・Load capacity dynamic(kg): 100
・Stop Type: DS-N (double stop in the wake)
・overall height(mm): 140, 166

[Features]
・castor series KA:
・a high-quality alternative to metal housing
・the precision deep-groove ball bearing in the fork head provides for outstanding pivoting characteristics.
・minimal weight
・attractive appearance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-KA-TPAK-100-K-3-DSN
L-KA-TPAK-100-K-3-DSN-GP
L-KA-TPAK-125-K-3-DSN
L-KA-TPAK-125-K-3-DSN-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Screw hole
(mm)
Weight
(kg)

17.72 €

1 20 Days 7767100140426151-80.6

18.05 €

1 20 Days 957010014042755075x50100.63

19.27 €

1 4 Days 7767125166466151-80.7

19.27 €

1 20 Days 957012516646755075x50100.73

Loading...

  1. 1

Basic information

Wheel width(mm) 32 Load capacity dynamic(kg) 100 Rolls and case type Steering housing
Mounting type Mounting plate Tread material Thermoplastic Stop Type DS-N (double stop in the wake)

Tech Support