All-plastic Castors with thermoplastic wheel

All-plastic Castors with thermoplastic wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Plastic
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 100, 125
・Wheel width(mm): 31, 32
・Load capacity dynamic(kg): 100

[Features]
・castor series KA:
・a high-quality alternative to metal housing
・the precision deep-groove ball bearing in the fork head provides for outstanding pivoting characteristics.
・minimal weight
・attractive appearance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-KA-TPAK-100-K-1
L-KA-TPAK-100-K-3
L-KA-TPAK-100-K-3-GP
L-KA-TPAK-125-K-1
L-KA-TPAK-125-K-3
L-KA-TPAK-125-K-3-GP
L-KU-TPBK-100-K-3-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Surface coating Screw hole
(mm)
Bolt hole Ø
(mm)
Number of wheels [piece] Rim material Tread color Housing classification Weight
(kg)

14.04 €

1 4 Days --1003213542Baack hole---Plastic----121Polypropylene-Plastic Castors0.38

16.10 €

1 4 Days 77671003214042Mounting plate--61-51--8-----0.55

16.46 €

1 20 Days 95701003214042Mounting plate--75-5075x50-10-----0.59

16.02 €

1 20 Days --1253216146Baack hole---Plastic----121Polypropylene-Plastic Castors0.5

17.54 €

1 4 Days 77671253216646Mounting plate--61-51--8-----0.65

17.28 €

1 20 Days 95701253216646Mounting plate--75-5075x50-10-----0.7

27.41 €

1 20 Days 105801003113035Mounting plateBall-bearingLKU/BKU80-60-Plastic9--PolypropyleneGreyPlastic conveyor rollers0.5

Loading...

  1. 1

Basic information

Load capacity dynamic(kg) 100 Rolls and case type Steering housing Tread material Thermoplastic

Tech Support