Steel rope pulley

Steel rope pulley
  • Volume Discount
[Specifications]
・Type: Rope pulley
・Tread color: Brown, Natural color
・Rim material: Steel
・Tread material: Steel

[Features]
・Steel pulley with ball bearing, half-round groove and axle
・Pulleys are used in lifting devices, such as pulley blocks, to guide steel and fiber ropes. Guide steel and fiber ropes. This reduces the direct force exerted on the rope is reduced and wear and damage to the rope is avoided

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
055-030
055-040
055-050
055-060
055-080
055-100
055-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Surface coating Weight
(kg)

14.32 €

1 4 Days 301065Bright steel0.04

17.16 €

1 4 Days 401185Bright steel0.08

20.54 €

1 20 Days 501185Bright steel0.13

13.87 €

1 5 Days 5813100galvanized0.192

17.56 €

1 4 Days 7815200galvanized0.372

21.83 €

1 Available 4 Days 9817220galvanized0.76

24.52 €

1 4 Days 11717240galvanized1.163

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Steel Tread material Steel

Tech Support