Pulley made of cast iron

Pulley made of cast iron
[Specifications]
・Wheel bearing: Roller bearing
・Rim material: Molding
・Tread material: Guss
・Wheel diameter(mm): 75, 200
・Wheel width(mm): 19, 26.5
・Load capacity dynamic(kg): 35, 250

these pulleys are made of special grey cast, with roller bearing, half round groove and axle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50-075
50-090
50-105
50-120
50-140
50-160
50-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

23.06 €

1 20 Days 7519350.36

26.37 €

1 20 Days 9020500.53

30.23 €

1 20 Days 10521.5750.74

36.19 €

1 5 Days 12021.51000.89

53.07 €

1 20 Days 140261351.44

63.45 €

1 20 Days 160261751.62

107.81 €

1 20 Days 20026.52503.27

Loading...

  1. 1

Basic information

Wheel bearing Roller bearing Surface coating Without Rim material Molding
Tread material Guss

Tech Support