Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
106.76 € ( 127.04 € ) | 5 working days |
117.99 € ( 140.41 € ) | 5 working days |
150.53 € ( 179.13 € ) | 5 working days |
151.45 € ( 180.23 € ) | 5 working days |
248.18 € ( 295.33 € ) | 5 working days |
304.07 € ( 361.84 € ) | 18 working days |
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing classification: Heavy load series HB
・Tread material: Steel
・Mounting type: Mounting plate
・Wheel diameter(mm): 75, 200
・Wheel width(mm): 50, 60, 80
・Load capacity dynamic(kg): 400, 800, 1300
[Features]
・castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)