Heavy duty swivel Castors with double stop and polyurethane wheel

Heavy duty swivel Castors with double stop and polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Mounting type: Mounting plate
・Wheel diameter(mm): 82-250
・Wheel width(mm): 36-60
・overall height(mm): 117-300
・Load capacity dynamic(kg): 200-1250

Resistance to a wide range of chemicals, oils and greases makes this wheel a versatile all-rounder.
The low abrasion properties of the wheel leave no marks on floors.
High load capacity, cut resistance and low rolling resistance round off the package.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IHB-PUZG-080-K-3-DSV
L-IHB-PUZG-100-K-3-DSV
L-IHB-PUZG-125-K-3-DSV
L-IHB-PUZG-150-K-3-DSV
L-IHB-PUZG-200-K-3-DSV
L-IHB-PUZG-250-K-3-DSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

38.87 €

1 5 Days 100858236200117806094-

57.46 €

1 5 Days 10085100403001358060942.65

72.95 €

1 5 Days 135110125505001701058012.56-

65.53 €

1 5 Days 135110150507002001058012.56-

87.84 €

1 5 Days 1351102005010002451058012.56-

144.60 €

1 4 Days 1351102506012503001058012.5610.8

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support