Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-HN-PUHS-070-K |
B-HN-PUHS-085-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Housing material RR | Material Description Housing | Surface coating | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.31 € | 1 | 5 Days | 70 | 470 | 127 | HL (LPL/BPL) | Painted steel | Heavy steel welded construction, painted black | Painted black | 92 | 12 | 81 | 2.76 | ||
45.91 € | 1 | 5 Days | 85 | 550 | 135 | HN (501/502) | - | - | - | - | - | - | 3.1 |
Loading...
Plate length(mm) | 135 | Plate width(mm) | 110 | Wheel width(mm) | 70 |
---|---|---|---|---|---|
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
Bolt Hole Length(mm) | 105 | Bolt hole width(mm) | 80 | Screw hole(mm) | 13 |
Number of wheels [piece] | 1 | Rim material | Steel | Tread material | Polyurethane |
electrically conductive | none | Housing design | welded | Tread color | Brown |
Tread type | cylindrical | Housing classification | Heavy load series HB | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Wheel diameter(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Housing material RR
Material Description Housing
Surface coating
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Filter by standard shipping days
Optional Attributes