Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-1250-PU-35 |
L-1250-SG-35 |
L-1250-SG-35-LINKS |
L-1250-SG-50 |
L-1250-SG-50-LINKS |
L-1250-SG-50-VA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt length (mm) | Rim material | Tread material | Tread color | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.99 € | 1 | 20 Days | 35 | 15 | 53 | 40 | Plastic | Polyurethane | Brown | 0.11 | ||
8.79 € | 1 | 4 Days | 35 | 15 | 94 | 40 | - | Rubber | Black | 0.114 | ||
8.32 € | 1 | 20 Days | 35 | 15 | 53 | - | - | Rubber | Black | 0.114 | ||
10.97 € | 1 | 4 Days | 50 | 20 | 69 | 40 | - | Rubber | Black | 0.194 | ||
13.40 € | 1 | 4 Days | 50 | 20 | 69 | - | - | Rubber | Black | 0.192 | ||
19.89 € | 1 | 20 Days | 50 | 20 | 69 | - | - | Rubber | Black | 0.192 |
Loading...
Mounting type | Set screw | Wheel bearing | Bearing | Dimensions of pin attachment(mm) | M14x44 |
---|---|---|---|---|---|
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Wheel diameter(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt length(mm)
Rim material
Tread material
Tread color
Filter by standard shipping days
Optional Attributes