PU swivel Castors with back hole

PU swivel Castors with back hole
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing classification: Standard housing IL
・Rim material: Plastic
・Tread material: Foamed polyurethane
・Tread color: Grey
・Wheel diameter(mm): 100-200
・Wheel width(mm): 30, 50
・Load capacity dynamic(kg): 60, 75, 100

[Features]
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AH-GPSK-100-K-1
L-AH-GPSK-125-K-1
L-AH-GPSK-150-K-1
L-IL-GPSK-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt hole Ø
(mm)
Swivel Radius
(mm)
Weight
(kg)

33.08 €

1 5 Days 10030601353412.2840.556

30.96 €

1 5 Days 12530751584212.2104.50.62

21.64 €

1 5 Days 150307518442.512.5117.50.702

30.64 €

1 5 Days 200501002355412.22031.71

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Rim material Plastic Tread material Foamed polyurethane electrically conductive none
Tread color Grey Tread type crowned Housing classification Standard housing IL

Tech Support