PU castors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AH-GPSK-100-K-3
L-AH-GPSK-125-K-3
L-IL-GPSK-200-K-3
L-IP-GPSK-260-R-3
L-IP-GPVK-245-R-3
L-IP-GPVS-400-R-3-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Rim material Swivel Radius
(mm)
Housing design Tread color fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

32.26 €

1 5 Days 7767100306013839Ball-bearing5950--9-Plastic89.5-Grey----0.67

31.11 €

1 5 Days 7767125307516142Ball-bearing5950--9-Plastic104.5-Grey----0.732

29.64 €

1 5 Days 1351102005010023554Ball-bearing10580-galvanized113Plastic157drawnGrey313512.1631.83

124.98 €

1 5 Days 1751752608520029570Roller bearing140140Sheet steel housing, galvanizedgalvanized14-Plastic200-Grey----4.4

61.32 €

1 4 Days 1751752468512528870Roller bearing140140Sheet steel housing, galvanizedgalvanized14-Plastic192.5-Black----4.3

298.46 €

1 5 Days 15015040010020045882Roller bearing125125Sheet steel housing, galvanizedgalvanized10.5-Galvanized steel sheet275-Black----10.2

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing material RR Steel galvanized
Number of wheels [piece] 1 Tread material Foamed polyurethane electrically conductive none
Tread type crowned Housing classification Standard housing IL

Tech Support