Polyamide rope pulley

Polyamide rope pulley

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rim material: Polyamide
・Tread material: Polyamide

[Features]
・Polyamide pulley with plain bearing, half-round groove and axle
・Pulleys are used in lifting devices, such as pulley blocks, to guide steel and fiber ropes, guide steel and fiber ropes
・This reduces the direct force exerted on the rope is reduced and wear and damage to the rope is avoided

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E040-1
E048-1
E050-1
E060-1
E065-1
E073-1
E076-1
E080-1
E090-1
E100-1
E100-2
E100-3
E120-1
E126-1
E150-1
SEK-040
SEK-050
SEK-065-2
SEK-065-2-SO-SET
SEK-078-1
SEK-078-2
SEK-080-2
SEK-098
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Surface coating Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

2.25 €

1 4 Days 401235BearingWithout--0.01

2.66 €

1 4 Days 4812.545BearingWithout--0.01

3.07 €

1 4 Days 501030BearingWithout--0.01

5.51 €

1 4 Days 603090BearingWithout--0.04

4.34 €

1 4 Days 651250BearingWithout--0.022

5.93 €

1 4 Days 731355BearingWithout--0.03

4.44 €

1 4 Days 761575BearingWithout--0.05

6.98 €

1 4 Days 8022140BearingWithout--0.07

7.26 €

1 4 Days 9018130BearingWithout--0.08

15.16 €

1 4 Days 1001285BearingWithout--0.067

9.55 €

1 4 Days 10025160BearingWithout--0.12

26.32 €

1 4 Days 10042270BearingWithout--0.2

23.56 €

1 4 Days 12027300BearingWithout--0.185

44.50 €

1 20 Days 12634500BearingWithout--0.39

48.97 €

1 4 Days 15033410BearingWithout--0.33

9.80 €

1 4 Days 401350Ball-bearingWithout-20900.02

11.70 €

1 13 Days 501350Ball-bearingWithout-900.03

12.60 €

1 4 Days 6512140Ball-bearingWithout-900.05

13.94 €

1 5 Days 6512140Ball-bearing--900.05

17.46 €

1 4 Days 7815138Ball-bearingWithout-900.06

14.39 €

1 4 Days 7819245Ball-bearingWithout-900.088

14.44 €

1 5 Days 8021225Ball-bearingWithout-900.128

18.53 €

1 4 Days 9821150Ball-bearingWithout-900.12

Loading...

  1. 1

Basic information

Rim material Polyamide Tread material Polyamide

Tech Support