Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IS-LRS1-185-R-3-DSN-GRAU
Plate length(mm) | 135 | Plate width(mm) | 110 | Wheel diameter(mm) | 185 |
---|---|---|---|---|---|
Wheel width(mm) | 45 | Load capacity dynamic(kg) | 50 | overall height(mm) | 210 |
Discharge swivel castor(mm) | 54 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
Wheel bearing | Roller bearing | Housing Series Type | IS (LI/BI) | Bolt Hole Length(mm) | 105 |
Housing material RR | Steel galvanized | Bolt hole width(mm) | 80 | Material Description Housing | Sheet steel housing, galvanized |
Surface coating | galvanized | Screw hole(mm) | 11 | Number of wheels [piece] | 1 |
Rim material | Sheet steel, painted | Tread material | Pneumatic tires | Swivel Radius(mm) | 163 |
electrically conductive | none | Housing design | drawn | Tread color | Grey |
Tread type | crowned | Stop Type | DS-N (double stop in the wake) | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 | Weight(kg) | 2.4 |
This page is Air swivel Castors with double stop, sheet steel rim, part number L-IS-LRS1-185-R-3-DSN-GRAU.
You can find the detail information about specifications and dimensions on part number L-IS-LRS1-185-R-3-DSN-GRAU.