Manufacturer part number: L-IP-LRK2-260-R-3-DSV
Brand: TORWEGGE
Price: 67.31 €
Delivery time: 5 Days
Plate length: 175 mm
Plate width: 175 mm
Wheel diameter: 260 mm
Wheel width: 85 mm
Load capacity dynamic: 200 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IP-LRK2-260-R-3-DSV
Part Number
|
---|
L-IP-LRK2-260-R-3-DSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.31 € | 1 | 5 Days | 175 | 175 | 260 | 85 | 200 | 295 | 70 | 140 | 140 | 15 | 200 | 4.7 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Housing Series Type | IP (LL/LB (air) | Housing material RR | Steel galvanized | Rim material | Plastic |
Tread material | Pneumatic tires | Housing design | drawn | Tread color | Black |
Tread type | crowned | Stop Type | DS-V (double stop in the lead) | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 |
This page is Air swivel Castors with double stop, plastic rim, part number L-IP-LRK2-260-R-3-DSV.
You can find the detail information about specifications and dimensions on part number L-IP-LRK2-260-R-3-DSV.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IP-LRK1-230-R-3-DSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.92 € | 1 | 5 Days | 135 | 110 | 230 | 65 | 130 | 260 | 61 | 105 | 80 | 11 | 150 | 2.7 |