Air Castors with plastic rim, roller bearing (B-IP-LRK1-230-R)

Air Castors with plastic rim, roller bearing B-IP-LRK1-230-R

Click on this image to zoom in.

Click on this image to zoom in.

  • Air Castors with plastic rim, roller bearing B-IP-LRK1-230-R
  • Air Castors with plastic rim, roller bearing B-IP-LRK1-230-R

Product Details:

Manufacturer part number: B-IP-LRK1-230-R

Brand: TORWEGGE

Price: 32.98

Delivery time: 4 Days


Technical Data:

Plate length: 135 mm

Plate width: 110 mm

Wheel diameter: 230 mm

Wheel width: 65 mm

Load capacity dynamic: 130 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-IP-LRK1-230-R

Part Number
B-IP-LRK1-230-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

32.98 €

1 4 Days 1351102306513026010580112.1

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IP (LL/LB (air) Housing material RR Steel galvanized Rim material Plastic
Tread material Pneumatic tires Housing design drawn Tread color Black
Tread type crowned Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 50

This page is Air Castors with plastic rim, roller bearing, part number B-IP-LRK1-230-R.
You can find the detail information about specifications and dimensions on part number B-IP-LRK1-230-R.

Variation of this product

Part Number
B-IP-LRK2-260-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

42.98 €

1 5 Days 230125260852002951907514.53.7

Tech Support