Swivel Castors with super-elastic wheel, on steel rim, 3-component tires

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-SEV-3.00-4-K-3
L-HD-SEV-3.00-4-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Discharge swivel castor
(mm)
Housing Series Type Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Weight
(kg)

278.00 €

1 5 Days 26075HB (LP/BP)--197.5----

450.73 €

1 5 Days 52070-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed and welded-noneweldedGasket ring black15.51

Loading...

  1. 1

Basic information

Plate length(mm) 175 Plate width(mm) 140 Wheel diameter(mm) 250
Wheel width(mm) 85 overall height(mm) 305 Rolls and case type Steering housing
Mounting type Mounting plate Bolt Hole Length(mm) 140 Bolt hole width(mm) 105
Screw hole(mm) 15 Rim material Galvanized steel sheet Tread material Elastic rubber
Housing classification Heavy load series HL

Tech Support