Swivel Castors with airwheel

Swivel Castors with airwheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Standard housing IL
・Rim material: Sheet steel, painted
・Tread material: Pneumatic tires
・Tread color: Black
・Wheel diameter(mm): 200-400
・Wheel width(mm): 50-100
・Load capacity dynamic(kg): 75-250

[Features]
・steel sheet housing, galvanized
・fork head with double ball bearing
・steel rim
・seal with integrated ball spacer
・(old designation: LCW, LRS1 and LRS4=rib, LRS2 and LRS5 =country, LSS3 = military)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-LRS1-200-R-3
L-IP-LRS1-230-R-3
L-IP-LRS1-260-R-3
L-IP-LRS1-400-R-3
L-IP-LRS2-260-R-3
L-IP-LRS2-400-R-3
L-IP-LRS3-230-R-3
L-IP-LRS4-245-R-3
L-IP-LRS5-300-R-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Housing design Weight
(kg)

34.87 €

1 4 Days 135110200507523554IL (LCW/BCW)105Steel galvanized8011157drawn2.1

42.98 €

1 5 Days 1351102306513026061IP (LL/LB (air)105Steel galvanized8011-drawn2.66

63.16 €

1 4 Days 1751752608520029570IP (LL/LB (air)140Steel galvanized14015200drawn4.3

282.49 €

1 5 Days 15015040010025045882IP (LL/LB (air)125Painted steel12510282welded9.2

64.96 €

1 5 Days 1751752608520029570IP (LL/LB (air)140Steel galvanized14015200drawn4.48

289.46 €

1 5 Days 15015040010025045882IP (LL/LB (air)125Painted steel12510282welded9.2

42.76 €

1 5 Days 1351102306513026061IP (LL/LB (air)105Steel galvanized8011-drawn2.66

188.92 €

1 5 Days 1751752458025028870IP (LL/LB (air)140Steel galvanized14015192.5drawn4.95

300.18 €

1 5 Days 15015030010025040882IP (LL/LB (air)125Painted steel12510282welded9.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Surface coating galvanized Rim material Sheet steel, painted Tread material Pneumatic tires
electrically conductive none Tread color Black Tread type crowned
Housing classification Standard housing IL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 50

Tech Support