Swivel Castors with all-steel wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HS-STS-100-K-3
L-HS-STS-125-K-3
L-HS-STS-150-K-3
L-HS-STS-200-K-3
L-HS-STS-200-K-3-B80
L-HS-STS-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Swivel Radius
(mm)
Tread type Weight
(kg)

191.42 €

1 4 Days 1351101004017001455010580galvanized111100cylindrical5.29

249.63 €

1 5 Days 1351101255517501705010580galvanized111112.5crowned8.06

282.93 €

1 5 Days 17514015055300020556140105galvanized14-131cylindrical13.09

552.91 €

1 5 Days 17514020055300025565140105Painted141165cylindrical-

481.17 €

1 5 Days 25520020080600028070210160Painted181170cylindrical33

2,222.49 €

1 5 Days 4003002506510000380110340240Painted261-cylindrical83

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HS (LPSX/BPSX) Housing material RR Steel Rim material Steel
Tread material Steel electrically conductive electrically conductive Housing design welded
Clevis bearing seal closed fork head Bearing shell type hardened Housing classification Super heavy duty housing HS

Tech Support