Swivel Castors with double stop in the flow and solid rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-SGS-250-R-3-DSV
L-IK-SGS-250-R-3-DSV-EC
L-IS-SGS-140-R-3-DSV
L-IS-SGS-225-R-3-DSV
L-IS-SGS-280-R-3-DSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
Number of wheels [piece] Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread type Stop screw adjustable Max. temperature resistance
(° C)
Weight
(kg)

50.34 €

1 5 Days 1351102506027529066-105Steel galvanized80Sheet steel housing, galvanized111166nonedrawn-crowned-605.55

69.85 €

1 5 Days 1351102506029529066-105-80-11--electrically conductive----805.8

23.24 €

1 4 Days 115851403712017346IS (LI/BI)80Steel galvanized60Sheet steel housing, galvanized91116nonedrawnwithout gasket ringcrowned-601.83

36.79 €

1 4 Days 1401102255525025053IS (LI/BI)105Steel galvanized80Sheet steel housing, galvanized111180nonedrawnwithout gasket ringcrownedYes604.1

78.60 €

1 20 Days 2001602807038532072IS (LI/BI)160Steel galvanized120Sheet steel housing, galvanized141212nonedrawnwithout gasket ringcrownedYes608.7

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Surface coating galvanized Clevis bearing type Clevis with double ball bearing Clevis connection riveted
Rim material Galvanized steel sheet Tread material Solid rubber Tread color Black
Stop Type DS-V (double stop in the lead) Housing classification Standard housing IL Min. temperature resistance(° C) -20

Tech Support