Swivel Castors with double stop and solid rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-SGS-125-R-3-DSN-EC-GP
L-IK-SGS-125-R-3-DSN-GP
L-IL-SGS-080-R-3-DSN-EC
L-IL-SGS-100-R-3-DSN-EC
L-IL-SGS-125-R-3-DSN-EC
L-IL-SGS-160-R-3-DSN-EC
L-IL-SGS-200-R-3-DSN-EC
L-IS-SGS-080-R-3-DS-N
L-IS-SGS-100-R-3-DSN
L-IS-SGS-125-R-3-DSN
L-IS-SGS-160-R-3-DSN
L-IS-SGS-180-R-3-DSN
L-IS-SGS-200-R-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread type Bearing shell type Stop screw adjustable Overall height housing (to center axis)
(mm)
Light width
(mm)
Max. temperature resistance
(° C)
Weight
(kg)

21.84 €

1 5 Days 1351101253810015545-105Steel80Sheet steel housing, galvanizedgalvanized111Clevis with double ball bearingriveted138electrically conductivedrawnDual ball bearingcrownednot hardenedYes15552.5801.9

20.41 €

1 5 Days 1351101253810015545IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111Clevis with double ball bearingriveted138none-------601.5

11.22 €

1 5 Days 1058080305010036IL (LCW/BCW)80-60--9--riveted130electrically conductive-------801.1

14.92 €

1 5 Days 10580100307012536IL (LCW/BCW)80-60--9--riveted130electrically conductive-------801.25

17.02 €

1 5 Days 105801253810015537IL (LCW/BCW)80-60--9--riveted130electrically conductive-------801.45

31.83 €

1 5 Days 1351101604013519052IL (LCW/BCW)105-80--11--riveted202electrically conductive-------802.6

34.96 €

1 5 Days 1351102005020523554IL (LCW/BCW)105-80--11--riveted202electrically conductive-------803.4

8.81 €

1 4 Days 1058080255010036IS (LI/BI)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized91--129none--crowned----600.802

9.61 €

1 4 Days 10580100307012538IS (LI/BI)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized91--117none--crowned----600.908

11.55 €

1 4 Days 105801253810015538IS (LI/BI)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized91--117none--crowned----601.27

27.33 €

1 4 Days 1351101604013519052IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111--165none--crowned----602.66

34.88 €

1 5 Days 1351101805017021053IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111--165none-------603.21

27.45 €

1 4 Days 1351102005020523554IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111--165none--crowned----603.47

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Rim material Galvanized steel sheet Tread material Solid rubber Tread color Black
Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL Min. temperature resistance(° C) -20

Tech Support