Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-HB-SEV-3.00-4-K-3-DSV |
L-IP-SEV-3.00-4-K-3-DSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate width (mm) | overall height (mm) | Wheel bearing | Housing Series Type | Bolt hole width (mm) | Clevis bearing type | Clevis connection | Swivel Radius (mm) | Housing design | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
317.60 € | 1 | 5 Days | 140 | 305 | - | HB (LP/BP) | 105 | - | - | - | - | ||
168.63 € | 1 | 5 Days | 175 | 290 | Ball-bearing | - | 140 | Clevis with axial deep groove ball bearing and tapered roller bearing | screwed and welded | 195 | welded |
Loading...
Plate length(mm) | 175 | Wheel diameter(mm) | 250 | Wheel width(mm) | 85 |
---|---|---|---|---|---|
Load capacity dynamic(kg) | 260 | Discharge swivel castor(mm) | 70 | Rolls and case type | Steering housing |
Mounting type | Mounting plate | Bolt Hole Length(mm) | 140 | Screw hole(mm) | 15 |
Rim material | Galvanized steel sheet | Tread material | Elastic rubber | Housing classification | Heavy load series HL |
Configure
Basic Attributes
Plate width(mm)
overall height(mm)
Wheel bearing
Housing Series Type
Bolt hole width(mm)
Clevis bearing type
Clevis connection
Swivel Radius(mm)
Housing design
Filter by standard shipping days
Optional Attributes