Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IK-PPH-250-K-3-DSV
Plate length(mm) | 135 | Plate width(mm) | 110 | Wheel diameter(mm) | 250 |
---|---|---|---|---|---|
Wheel width(mm) | 60 | Load capacity dynamic(kg) | 350 | overall height(mm) | 290 |
Discharge swivel castor(mm) | 66 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
Wheel bearing | Ball-bearing | Bolt Hole Length(mm) | 105 | Housing material RR | Steel galvanized |
Bolt hole width(mm) | 80 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Surface coating | galvanized |
Number of wheels [piece] | 1 | Rim material | Polypropylene | Tread material | Polypropylene |
Swivel Radius(mm) | 191 | electrically conductive | none | Tread color | White |
Tread type | cylindrical | Stop Type | DS-V (double stop in the lead) | Housing classification | Standard housing IL |
Weight(kg) | 3.75 |
This page is Swivel Castors with double stop in the flow and polypropylene wheel, part number L-IK-PPH-250-K-3-DSV.
You can find the detail information about specifications and dimensions on part number L-IK-PPH-250-K-3-DSV.