Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IK-PUZK-250-K-3-DSV |
L-IM-PUZA-250-K-3-DSV-B60 |
L-IM-PUZK-250-K-3-DSV |
L-IP-PUZK-250-K-3-DSV-GP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | Clevis bearing type | Clevis connection | Rim material | Swivel Radius (mm) | Housing design | Tread color | Tread type | Stop Type | Axle bore housing (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.73 € | 1 | 4 Days | 135 | 110 | 400 | 290 | 66 | - | 105 | 80 | Sheet steel housing, galvanized | 11 | Clevis with double ball bearing | riveted | Polyamide | 191 | drawn | Blue | cylindrical | DS-V (double stop in the lead) | - | Standard housing IL | 4.35 | ||
112.15 € | 1 | 5 Days | 135 | 110 | 700 | 297 | 67 | IM (LU/BU) | 105 | 80 | - | 10.5 | - | - | Aluminum | 192 | - | Brown | - | DS-N (double stop in the wake) | 12 | Medium weight housing IM | 5.65 | ||
89.97 € | 1 | 5 Days | 135 | 110 | 700 | 297 | 67 | IM (LU/BU) | 105 | 80 | - | 10.5 | - | - | Polyamide | 192 | - | Blue | - | DS-V (double stop in the lead) | 12 | Medium weight housing IM | 5.5 | ||
97.11 € | 1 | 5 Days | 175 | 175 | 450 | 290 | 70 | - | 140 | 140 | - | 15 | Clevis with double ball bearing | riveted | Polyamide | 195 | drawn | Blue | cylindrical | DS-V (double stop in the lead) | - | Standard housing IL | 6.08 |
Loading...
Wheel diameter(mm) | 250 | Wheel width(mm) | 60 | Rolls and case type | Steering housing |
---|---|---|---|---|---|
Mounting type | Mounting plate | Wheel bearing | Ball-bearing | Housing material RR | Steel galvanized |
Surface coating | galvanized | Number of wheels [piece] | 1 | Tread material | Polyurethane |
electrically conductive | none | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Material Description Housing
Screw hole(mm)
Clevis bearing type
Clevis connection
Rim material
Swivel Radius(mm)
Housing design
Tread color
Tread type
Stop Type
Axle bore housing(mm)
Housing classification
Filter by standard shipping days
Optional Attributes