Slats role

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PULA-100-22-K20-GELB
PULA-100-45-B48-GELB
PULA-102-22-B50.5-GELB
PULA-125-30-B45-ROT
PULA-180-50-B65-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Wheel bearing Weight
(kg)

89.87 €

1 4 Days 10022-0.224

70.50 €

1 4 Days 10045-0.236

241.96 €

1 20 Days 10222-0.104

75.69 €

1 5 Days 12530Through Hole0.314

158.54 €

1 20 Days 18065-0.62

Loading...

  1. 1

Basic information

Tread material Elastic polyurethane Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support