Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Surface coating
  • Rim material
  • Tread material
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 20 working days

Cast iron door roller, roller bearing

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

Surface coating

Rim material

Tread material

Weight

(kg)

Minimum order quantity
60
16
30
Without
Molding
Guss
0.2
1 pieces
60
28
100
galvanized
-
-
0.53
1 pieces
75
19
35
Without
Molding
Guss
0.37
1 pieces
90
20
50
Without
Molding
Guss
0.53
1 pieces
105
22
75
Without
Molding
Guss
0.71
1 pieces
120
22
100
Without
Molding
Guss
0.89
1 pieces
140
27
135
Without
Molding
Guss
1.41
1 pieces
160
26
175
Without
Molding
Guss
1.56
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
16.41 €
( 19.53 € )
4 working days
39.84 €
( 47.41 € )
4 working days
18.91 €
( 22.50 € )
20 working days
21.31 €
( 25.36 € )
20 working days
29.62 €
( 35.25 € )
4 working days
35.91 €
( 42.73 € )
20 working days
53.20 €
( 63.31 € )
20 working days
66.23 €
( 78.81 € )
20 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Roller bearing
・Rim material: Molding
・Tread material: Guss
・Wheel diameter(mm): 60-160
・Wheel width(mm): 16-28
・Load capacity dynamic(kg): 30-175

these door rollers are made from special grey cast iron with roller bearing, axle and edged groove and axle