Cast iron pulley

Cast iron pulley

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rim material: Casting
・Tread material: Casting

[Features]
・Cast iron pulley with plain bearing, half-round groove and axle
・Pulleys are used in lifting devices, such as pulley blocks, to guide steel and fiber ropes. Guide steel and fiber ropes
・This reduces the direct force exerted on the rope is reduced and wear and damage to the rope is avoided.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FGF030
FGF040
FGF050
FGF060
FGF070
FGF080
FGF100
FGF120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

3.65 €

1 20 Days 3010150.04

4.00 €

1 4 Days 4011.5180.06

4.81 €

1 4 Days 5012180.1

5.98 €

1 4 Days 6012220.118

9.65 €

1 20 Days 7013220.178

10.37 €

1 34 Days 8016220.26

23.57 €

1 20 Days 100241100.4

37.63 €

1 20 Days 12026.51400.865

Loading...

  1. 1

Basic information

Wheel bearing Bearing Surface coating Without Rim material Molding
Tread material Guss

Tech Support