Configure
  • Wheel diameter(mm)
  • Light width(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Foot protection

Foot protection

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Light width

(mm)

Weight

(kg)

Minimum order quantity
125
62
0.35
1 pieces
125
62
0.35
1 pieces
125
62
0.35
1 pieces
160
73
0.475
1 pieces
200
72
0.636
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.61 €
( 40.00 € )
4 working days
41.65 €
( 49.56 € )
4 working days
41.65 €
( 49.56 € )
4 working days
37.13 €
( 44.18 € )
4 working days
39.16 €
( 46.60 € )
4 working days

More Information

Basic information

[Specifications]
・Wheel diameter(mm): 125-200
・Wheel width(mm): 50
・Light width(mm): 62-73