Guide roller, polyamide wheel

Guide roller, polyamide wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Steel
・Tread material: Polyamide
・Wheel diameter(mm): 30-80
・Wheel width(mm): 11-38
・Load capacity dynamic(kg): 40-350

[Features]
・PAFO wheel series:
・wheel body made of molded polyamide 6
・encapsulated deep-groove ball bearing
・the surfaces are available in different designs (such as spherical or cylindrical).
・(old designation: PO)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAFO-030-11-7-K08
PAFO-038-28-10-K12
PAFO-038-38-10-K12
PAFO-040-16-9-K15
PAFO-042-14-10-K12
PAFO-042-28-10-K12
PAFO-042-38-10-K12
PAFO-050-15-8-K12
PAFO-050-15-9-K10
PAFO-055-25-9-K15
PAFO-060-30-13-K15
PAFO-080-20-10-K12
PAFO-080-20-12-K17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material electrically conductive Tread color Tread type Weight
(kg)

3.55 €

1 4 Days 301140-noneWhitecylindrical0.016

7.20 €

1 20 Days 382880-noneWhitecrowned0.046

7.49 €

1 20 Days 383880-noneWhitecrowned0.05

14.11 €

1 20 Days 4016120--Blackcylindrical0.036

7.03 €

1 4 Days 421470-noneWhitecrowned0.046

7.76 €

1 4 Days 4228110-noneWhitecrowned0.052

7.49 €

1 4 Days 4238130-noneWhitecrowned0.056

7.27 €

1 4 Days 501580-noneWhitecrowned0.042

2.97 €

1 4 Days 501580-noneWhitecylindrical0.052

9.99 €

1 5 Days 5525150-noneWhitecrowned0.07

17.96 €

1 4 Days 6030350Steel-Whitecylindrical0.144

9.99 €

1 4 Days 8020175-noneWhitecrowned0.126

11.61 €

1 20 Days 8020310-noneWhitecylindrical0.142

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Tread material Polyamide Min. temperature resistance(° C) -25
Max. temperature resistance(° C) 80

Tech Support