Guide roller for sliding gates

Guide roller for sliding gates

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Tread material: Polyamide
・Tread color: White

[Features]
・Polyamide guide roller with plain bearing and crowned running surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
594-048
CF-231-52
CF-243-25
CF-243-30
CF-243-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

21.35 €

1 4 Days 4840125crowned--0.31

14.44 €

1 4 Days 5247.5125crowned-25800.272

6.06 €

1 4 Days 253070cylindrical-25800.115

6.17 €

1 4 Days 303075cylindrical-25800.165

6.51 €

1 4 Days 403080cylindrical-25800.174

Loading...

  1. 1

Basic information

Wheel bearing Bearing Tread material Polyamide Tread color White

Tech Support