Locking rollers with PA6 wheel (FSR-600-3)

Locking rollers with PA6 wheel FSR-600-3

Click on this image to zoom in.

Click on this image to zoom in.

  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3
  • Locking rollers with PA6 wheel FSR-600-3

Product Details:

Manufacturer part number: FSR-600-3

Brand: TORWEGGE

Price: 43.03

Delivery time: 4 Days


Technical Data:

Plate length: 90 mm

Plate width: 90 mm

Wheel diameter: 63 mm

Wheel width: 29 mm

Load capacity dynamic: 340 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSR-600-3

Part Number
FSR-600-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Rim material Swivel Radius
(mm)
electrically conductive Housing design Tread type Bearing shell type Stop screw adjustable Stop Type Weight
(kg)

43.03 €

1 4 Days 9090632934010246Mounting plate70Die-cast aluminum70Painted91Polyamide-none-cylindrical---1.26

Loading...

  1. 1

Basic information

Wheel bearing Bearing Tread color Black

This page is Locking rollers with PA6 wheel, part number FSR-600-3.
You can find the detail information about specifications and dimensions on part number FSR-600-3.

Variation of this product

Part Number
FSR-1000-3
FSR-1300-1
FSR-1300-3
FSR-1800-3
FSR-RF-600-3
FSR-RF-800-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Rim material Swivel Radius
(mm)
electrically conductive Housing design Tread type Bearing shell type Stop screw adjustable Stop Type Weight
(kg)

50.97 €

1 7 Days 9595723154012090Mounting plate70-70Painted111Polyamide-none-----1.76

74.34 €

1 4 Days --723467012189.5Back hole IGM16x16-Cast iron-Painted-1Polyamide-none-cylindrical---1.56

60.57 €

1 4 Days 9595723167012189.5Mounting plate70-70Painted111Polyamide-none-cylindrical---1.92

112.76 €

1 4 Days 10010092541000-115Mounting plate70-70-13-Polyamide-------3.564

53.43 €

1 4 Days 909060555409025-70Die-cast aluminum70Painted9.51--nonecastcylindrical---0.98

59.45 €

1 4 Days 9090755567010825-70Cast iron70Painted9.51--none-cylindrical---1.34

Tech Support